(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Misumi's original urethane containing a unique blend of ceramic powder.
Part Number |
---|
UTSCH1H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z3 |
UTSCH1H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH1H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[3,4] |
UTSCH2-[10-500/1]-[10-500/1] |
UTSCH2H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z3 |
UTSCH2H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH2H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[3,4] |
UTSCH3-[10-500/1]-[10-500/1] |
UTSCH3H2-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H3-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H4-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H5-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H6-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H8-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H8-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-Z3 |
UTSCH3H10-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCH3H10-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-Z[3,4] |
UTSCH4-[10-500/1]-[10-500/1] |
UTSCH4H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-Z3 |
UTSCH4H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH4H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-Z[3,4] |
UTSCH5-[10-500/1]-[10-500/1] |
UTSCH6-[10-500/1]-[10-500/1] |
UTSCH6H2-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H3-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H4-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H5-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H6-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H8-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H8-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-Z3 |
UTSCH6H10-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCH6H10-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-491/0.5]-Z[3,4] |
UTSCH8-[10-500/1]-[10-500/1] |
UTSCH10-[10-500/1]-[10-500/1] |
UTSCHA1H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z3 |
UTSCHA1H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA1H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[3,4] |
UTSCHA2-[10-500/1]-[10-500/1] |
UTSCHA2H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z3 |
UTSCHA2H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA2H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-495/0.5]-Z[3,4] |
UTSCHA3-[10-500/1]-[10-500/1] |
UTSCHA3H2-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H3-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H4-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H5-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H6-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H8-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H8-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-Z3 |
UTSCHA3H10-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-N[3,4,5,6,8,10] |
UTSCHA3H10-[25-500/1]-[25-500/1]-F[9-245/0.5]-G[5-495/0.5]-Z[3,4] |
UTSCHA4-[10-500/1]-[10-500/1] |
UTSCHA4H2-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCHA4H3-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCHA4H4-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCHA4H5-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCHA4H6-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCHA4H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
UTSCHA4H8-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-Z3 |
UTSCHA4H10-[25-500/1]-[25-500/1]-F[9-491/0.5]-G[5-491/0.5]-N[3,4,5,6,8,10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | With or Without Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | 3 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | 3 ~ 4 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 2 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | 3 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | 3 ~ 4 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 3 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | 3 | 9 ~ 245 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | 3 ~ 4 | 9 ~ 245 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 4 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | 3 | 9 ~ 491 | 5 ~ 491 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | 3 ~ 4 | 9 ~ 491 | 5 ~ 491 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 5 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 6 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | 3 | 9 ~ 245 | 5 ~ 491 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | - | 9 ~ 245 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 6H (Six Holes) | 3 ~ 4 | 9 ~ 245 | 5 ~ 491 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 8 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | Without Adhesive | 10 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | 3 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 1H (One Hole) | 3 ~ 4 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 2 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | 3 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | - | 9 ~ 491 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 2H (Two Holes) | 3 ~ 4 | 9 ~ 491 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 3 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | 3 | 9 ~ 245 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | - | 9 ~ 245 | 5 ~ 495 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 3H (Three Holes) | 3 ~ 4 | 9 ~ 245 | 5 ~ 495 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 4 | 10 ~ 500 | 10 ~ 500 | Shore A90 | Mold Surface / Standard Type | No Drilling Alteration | - | - | - | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 2 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 3 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 4 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 5 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 6 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 8 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | 3 | 9 ~ 491 | 5 ~ 491 | - | ||
- | URETHANE SHEETS | 1 Piece(s) | 7 Day(s) | 10 | With Adhesive | 10 | 25 ~ 500 | 25 ~ 500 | Shore A90 | Mold Surface / Hole Type | 4H (Four Holes) | - | 9 ~ 491 | 5 ~ 491 | 3 ~ 10 |
Loading...
Material | Urethane | Grade, Type | Ceramic Urethane |
---|
How can we improve?
How can we improve?