1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Sensor Amplifier

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,270.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fiber Sensor Amplifier
Fiber optic amplifiers are optical amplifiers that use doped optical fibers as gain media to amplify an optical signal
[Feature]
● Product type :
MFAT-1 : Potentiometer Type
MFAD-M1 : Ultrahigh-Speed Digital Type
● Output type : NPN
● Light source :
MFAT-1 : Red 4-element LED
MFAD-M1 : Red LED
● Operating Temperature(°C) : -25~55
[Application]
It is employed for object detection in industrial applications, particularly within automation systems.

 
Part Number
MFAD-M1
MFAT-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProtection Structure Output Mode Type Type Number of Outputs

฿ 2,464.83

FIBER AMPFLIER DIGITAL TYPE 1 Piece(s) 3 Day(s) 10IP50Light ON / Dark ON Switchable in FunctionUltrahigh-Speed Digital TypeLink Type (Base Unit)2 Output

฿ 1,270.47

FIBER AMPFLIER TRIM TYPE 1 Piece(s) 3 Day(s) 10IP66Light ON / Dark ON SwitchablePotentiometer TypeIndependent Type1 Output

Loading...

  1. 1

Basic Information

Type Fiber Unit Operating Ambient Temperature(°C) -25::+55 Operating Ambient Humidity(%) 35::85