Aluminum Hinges - Long/Short

Caution
Product Description
[Features]
• Compact aluminum hinge with clear or black anodizing.
• Two anodized finish options allow selection to suit the assembly appearance.
[Use]
• Use to provide pivoting motion for doors, covers, panels, or other movable components.
Aluminum Hinges, Long and Short
Compact aluminum hinges in short and long types with clear or black anodizing. Allowable load, mounting dimensions and the applicable bolt and nut are listed per type and No.
- Short types are HHPSNC with clear anodizing and HHPBSNC with black anodizing.
- Long types are HHPSNL with clear anodizing and HHPBSNL with black anodizing.
Product notes
Material: body A6063S-T5, bushing polyacetal
Surface treatment: anodized
Part numbers and dimensions
Ordering example
| Type |
|---|
| HHPSNC6 |
Short type
| Type | *Allowable load | Mass g | W | J | S | T | E | R | Applicable bolts and nuts | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bolt | Qty | Nut | Qty | |||||||||||
| Type | No. | kg | N | |||||||||||
| HHPSNC HHPBSNC (black anodized) | 5 | 10 | 98 | 19 | 36 | 7.5 | 21 | 3.5 | 5 | 5 | Countersunk bolt 5-8 | 4 | HNTT5-5 | 4 |
| 6 | 24 | 48 | 8 | 32 | 5.5 | 5.5 | Countersunk bolt 5-10 | HNTU6-5 | ||||||
| 8 | 27 | 62 | 10 | 42 | Countersunk bolt 5-12 | HNTU8-5 | ||||||||
| 8-45 | 15 | 147 | 36 | 80 | 16.5 | 47 | 4.5 | Countersunk bolt 5-15 | ||||||
- *Allowable loads are for 2 pcs. used. Parallel connection of same-size 8-45 frames is possible for 45 mm square only.
Long type
| Type | *Allowable load | Mass g | L | W | K | P | J | S | d Drilled hole | D Countersink | T | E | R | Applicable bolts and nuts | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bolt | Qty | Nut | Qty | ||||||||||||||||
| Type | No. | kg | N | ||||||||||||||||
| HHPSNL HHPBSNL (black anodized) | 5 | 15 | 147 | 49 | 66 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 11 | 3.5 | 5 | 5 | Countersunk bolt 5-8 | 6 | HNTT5-5 | 6 |
| 6 | 69 | 78 | 48 | 9 | 30 | 8 | 32 | 6.5 | 13 | 5.5 | 5.5 | Countersunk bolt 6-10 | HNTT6-6 | ||||||
| 8 | 106 | 113 | 62 | 13.5 | 43 | 10 | 42 | Countersunk bolt 6-12 | HNTT8-6 | ||||||||||
| 8-45 | 23 | 220 | 144 | 80 | 16.5 | 47 | 4.5 | Countersunk bolt 6-15 | |||||||||||
- *Allowable loads are for 2 pcs. used. Parallel connection of same-size 8-45 frames is possible for 45 mm square only.
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
- *Pre-insertion nuts of HHPSNC and HHPBSNC are HNTU or SHNTU, except the 5 series.
Allowable load: the listed allowable load is for two hinges and is the door mass under standard use.
Standard use means vertical use with the two hinges mounted at pitch A, where B is the distance from the hinge axis to the door's center of gravity and A = 2 × B.
For horizontal use, the listed allowable load is the max. door mass regardless of mounting pitch (also for two hinges).
- *Values are reference door masses, not guaranteed values. Select according to your own application conditions.
Mounting: when mounting three or more hinges, always align the hinge axes on one line.