(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]The material can be selected from SWP-A and SUS304-WPB.
Type | [ M ] Material |
AW_ BWT | SWP-A |
AUT BUT | SUS304-WPB |
Part Number |
AWT10-50 |
Part Number |
---|
AWT24-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 220.43 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | SWP-A | 110.01~ | 180° (Standard) | 430.51 | 241.2 | 200 | 24 | 123.6 | 7.45 | 4 | 41.2 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part AWT24-200 in the Tension Springs/Medium Heavy Load and Heavy Load series.
Part Number |
---|
AUT10-40 |
AUT10-45 |
AUT10-50 |
AWT24-80 |
AWT24-90 |
AWT3-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.44 | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
฿ 95.36 | 1 Piece(s) | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | ||
฿ 95.36 | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
฿ 157.94 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 110.01~ | 180° (Standard) | 430.51 | 91.7 | 80 | 24 | 123.6 | 26.48 | 4 | 11.7 | |
฿ 157.94 | 1 Piece(s) | Same day | 10 | SWP-A | 110.01~ | 180° (Standard) | 430.51 | 103.7 | 90 | 24 | 123.6 | 22.46 | 4 | 13.7 | ||
฿ 51.47 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 180° (Standard) | 8.8 | 12 | 10 | 3 | 2.16 | 3.24 | 0.5 | 2 |
How can we improve?
How can we improve?