(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]The material can be selected from SWP-A and SUS304-WPB.
Type | [ M ] Material |
AW_ BWT | SWP-A |
AUT BUT | SUS304-WPB |
Part Number |
AWT10-50 |
Part Number |
---|
AWT12-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.92 | TENSION SPRING | 1 Piece(s) | Available | Same day | 10 | SWP-A | 110.01~ | 180° (Standard) | 120.62 | 122 | 100 | 12 | 34.3 | 3.92 | 2 | 22 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part AWT12-100 in the Tension Springs/Medium Heavy Load and Heavy Load series.
Part Number |
---|
AUT10-40 |
AUT10-45 |
AUT10-50 |
AWT12-40 |
AWT12-45 |
AWT12-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.44 | 1 Piece(s) | Available | Same day | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
฿ 95.36 | 1 Piece(s) | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | ||
฿ 95.36 | 1 Piece(s) | Available | 3 Day(s) | 10 | Stainless Steel Wire | 60.01~110.00 | 180° (Standard) | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
฿ 83.72 | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 110.01~ | 180° (Standard) | 120.62 | 46.6 | 40 | 12 | 34.3 | 13.04 | 2 | 6.6 | |
฿ 83.44 | 1 Piece(s) | Available | 3 Day(s) | 10 | SWP-A | 110.01~ | 180° (Standard) | 120.62 | 52.7 | 45 | 12 | 34.3 | 11.18 | 2 | 7.7 | |
฿ 83.72 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 110.01~ | 180° (Standard) | 120.62 | 59.4 | 50 | 12 | 34.3 | 9.22 | 2 | 9.4 |
How can we improve?
How can we improve?