1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tension Springs/Medium Heavy Load and Heavy Load (Part Number)

TENSION SPRINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 44.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features]The material can be selected from SWP-A and SUS304-WPB.

 
Type[ M ] Material
AW_
BWT
SWP-A
AUT
BUT
SUS304-WPB

Specifications

Part Number
AWT10-50

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AWF6-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

฿ 77.48

TENSION SPRINGS 1 Piece(s) Same day 10SWP-A15.01~30.00180° (Standard)23.5466.45065.881.080.916.4

Loading...

  1. 1
 

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part AWF6-50 in the Tension Springs/Medium Heavy Load and Heavy Load series.

Products with similar specification

Part Number
AUT10-40
AUT10-45
AUT10-50
AWF6-55
AWF6-60
AWF8-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

฿ 83.44

1 Piece(s) Available Same day 10Stainless Steel Wire60.01~110.00180° (Standard)77.4748.4401020.596.771.68.4

฿ 95.36

1 Piece(s) 3 Day(s) 10Stainless Steel Wire60.01~110.00180° (Standard)77.4755451020.595.691.610

฿ 95.36

1 Piece(s) Available 3 Day(s) 10Stainless Steel Wire60.01~110.00180° (Standard)77.4761.6501020.594.91.611.6

฿ 83.44

1 Piece(s) Available 3 Day(s) 10SWP-A15.01~30.00180° (Standard)23.54735565.880.980.918

฿ 83.44

1 Piece(s) Available Same day 10SWP-A15.01~30.00180° (Standard)23.54806065.880.880.920

฿ 62.58

1 Piece(s) Available Same day 10SWP-A30.01~60.00180° (Standard)31.3830.82586.864.231.15.8

MISUMI Unit Example related to this product