(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product Specifications]Shield material and shape: rubber seal type, inner and outer ring materials: SUJ2, outer ring type: flat, precision (JIS): class 0.
Part Number |
---|
B604DDU |
B605DDU |
B606DDU |
B608DDU |
B608VV |
B623DDU |
B624DDU |
B624VV |
B625DDU |
B625VV |
B626DDU |
B626VV |
B628DDU |
B628VV |
B693DDU |
B694DDU |
B695DDU |
B696DDU |
B696VV |
B698DDU |
B698VV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) | Seal Part Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76.77 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 12 | 4 | 957 | 24000 | 345 | Contact Sealed | |
฿ 70.74 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 5 | 14 | 5 | 1330 | 38000 | 505 | Contact Sealed | |
฿ 62.37 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 17 | 6 | 2260 | 34000 | 835 | Contact Sealed | |
฿ 64.92 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 22 | 7 | 3530 | 17000 | 1400 | Contact Sealed | |
฿ 46.78 ฿ 31.20 | BALL BEARING | 1 Piece(s) | Same day | 10 | 8 | 22 | 7 | 3530 | 17000 | 1400 | Non-Contact Sealed | ||
฿ 68.61 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 3 | 10 | 4 | 630 | 25000 | 210 | Contact Sealed | |
฿ 59.25 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 13 | 5 | 1300 | 20000 | 485 | Contact Sealed | |
฿ 59.25 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 13 | 5 | 1300 | 20000 | 485 | Non-Contact Sealed | |
฿ 46.78 ฿ 28.04 | BALL BEARING | 1 Piece(s) | Same day | 10 | 5 | 16 | 5 | 1730 | 32000 | 670 | Contact Sealed | ||
฿ 46.78 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 16 | 5 | 1730 | 32000 | 670 | Non-Contact Sealed | |
฿ 46.78 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 6 | 19 | 6 | 2340 | 30000 | 885 | Contact Sealed | |
฿ 46.78 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 6 | 19 | 6 | 2340 | 30000 | 885 | Non-Contact Sealed | |
฿ 53.01 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 8 | 24 | 8 | 4000 | 14000 | 1590 | Contact Sealed | |
฿ 53.01 | BALL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 24 | 8 | 4000 | 14000 | 1590 | Non-Contact Sealed | |
฿ 124.74 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 3 | 8 | 4 | 560 | 30000 | 179 | Contact Sealed | |
฿ 90.44 ฿ 26.94 | BALL BEARING | 1 Piece(s) | Same day | 10 | 4 | 11 | 4 | 960 | 24000 | 345 | Contact Sealed | ||
฿ 90.44 ฿ 31.21 | BALL BEARING | 1 Piece(s) | Same day | 10 | 5 | 13 | 4 | 1080 | 40000 | 430 | Contact Sealed | ||
฿ 84.20 ฿ 31.22 | BALL BEARING | 1 Piece(s) | Same day | 10 | 6 | 15 | 5 | 1350 | 36000 | 530 | Contact Sealed | ||
฿ 56.13 ฿ 33.71 | BALL BEARING | 1 Piece(s) | Same day | 10 | 6 | 15 | 5 | 1350 | 36000 | 530 | Non-Contact Sealed | ||
฿ 87.32 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 8 | 19 | 6 | 1990 | 30000 | 865 | Contact Sealed | |
฿ 56.13 | BALL BEARING | 1 Piece(s) | Available | Same day | 10 | 8 | 19 | 6 | 1990 | 30000 | 865 | Non-Contact Sealed |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUJ2 Equiv. | Bearing Type | Rubber Sealed |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Specifications, Environment | Standard / Dust Resistant |
Load Direction | Radial | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Rolling Element Material | SUJ2 |
How can we improve?
How can we improve?