Anchors for Aluminum Frames - 4-point Anchor/2-point Anchor - SPHC

Brand :
MISUMI

Caution

    Product Description

    Anchors for Aluminum Frames - 4-point Anchor/2-point Anchor
    These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the MISUMI brand.
    [Feature]
    - Body Height (mm.) : 146
    - Applicable For Aluminum Extrusions Series :
    4-point Anchor Type : HFS6-3030 and HFS6-3060
    2-point Anchor Type : HFS8-4040 and HFS8-4080
    - Material : SPHC
    - Surface Treatment: Trivalent Chromate
    [Application]
    It can be used to make the safety fence unit stand straight

    Dimensional Drawing of Adjuster Pads

    Adjuster Pads
    [M] Adjuster Pads Materia : SPHC
    [S] Adjuster Pads Surface treatment : Trivalent chromate
    [!] The inner surface of the cylinder is deep, so the surface treatment isapplied thinly.

    Specification Table of Adjuster Pads

    Model
    HFTANK6-3030
    ■ Adjuster Pads 4-point anchor type
    ・The Adjuster Pads price list below is current as of April 2011.
    ・After confirming the model number, please click the "Check Price" button tocheck the latest price.
    Adjuster Pads ModelCompatible frames
    (series)
    Mass
    (g)
    AWVApplicable set screws ( )
    Required number of anchor bolts
    Set screwQuantity
    HFTANK630306 series 30mm square135015031MSSF6-1244
    30606 series 30mm square * , 30 and 60mm square16506231MSSF6-126
    HFT ANK840408 series 40mm square190017041MSSF6-164
    40808 series 40mm square * , 40/80mm square22108241MSSF6-166
    ■ Adjuster Pads 2-point anchor type
    ・The Adjuster Pads price list below is current as of April 2011.
    ・After confirming the model number, please click the "Check Price" button tocheck the latest price.
    Adjuster Pads ModelCompatible frames
    (series)
    Mass
    (g)
    AWVApplicable set screws ( )
    Required number of anchor bolts
    Set screwQuantity
    HFTANM630306 series 30mm square80015031MSSF6-1242
    30606 series 30mm square * , 30 and 60mm square100062316
    HFTANM840408 series 40mm square110017041MSSF6-164
    40808 series 40mm square * , 40/80mm square140082416
    *When using two aluminum frames, reinforce them with sheet metal. (See theHow to Use.)
    [ ! ] Applicable set screws are not included.

    Additional Processing of Adjuster Pads

    Model(SET)
    HFTANK6-3030SET
    HFTANK8-4040ETA
    AlterationCodeSpec. of Adjuster PadsApplicable set screwApplicable anchor bolt
    (M12)
    boltCore rod driving type
    Applicable bolts and nuts
    included
    SET
    A set of set screws to secure the stand and frame is included .
    MSSF-

    Set of applicable bolts, nuts and anchor bolts
    ETA
    A set of set screws and anchor bolts to secure the stand and frame is included
    .
    MSSFRod-driven
    anchor bolt
    (iron)
    [ ! ] The following anchor bolts are included :
    Core rod driving type (iron) : Sanko Techno C-1210
    [!] About the installation of the anchor bolts
    If this product is not used and installed correctly, it will not function asexpected (including safety). Please install it correctly at your own risk. We recommend
    that installation using this product be carried out by a qualified person asspecified by the Japan Consolidated Anchor Association (JCAA).
    [ ! ] About the specifications and uses of the anchor bolts
    This product is intended for use in fixing safety fences as specified by ourcompany.
    If you wish to use it for other purposes, please check the strength andfunctions, etc. and use it at your own risk.
    We are not responsible for the installation using this product or for any useother than the purposes specified by our company.
    *For more information on this product, please click here .

    How to Use Adjuster Pads

    ・If you are using a stand to hold two aluminum frames upright, please reinforce them with
    a metal plate.


    -Can be attached with a set screw
    without using nuts for aluminum frames .

    -Can be used to stand the safety fence unit upright.

    Adjuster Pads

    Anchor Related Products for Adjuster Pads

    Product Name(This product) Adjuster Pads 4-point anchor type/2-point anchor typeAdjuster PadsAdjuster PadsAdjuster Pads
    Heavy Type
    Adjuster Pads
    sheet metal type
    PhotographRelated image 1_Aluminum frame anchor related productsRelated image 2_Aluminum frame anchor related productsRelated image 3_Aluminum frame anchor related productsRelated image 4_Aluminum frame anchor related productsRelated image 5_Aluminum frame anchor related products
    TypeHFTANK6, HFTANK8,
    HFTANM6, HFTANM8
    HFSANK, HFSANKWHFDANKHFANK, HFANKHFLANK, HFLANB
    Material
    (surface treatment)
    SPHC
    (trivalent chromate)
    SPHC
    (chromate)
    ADC12
    (none)
    S25C
    (black baked paint)
    SS400
    (trivalent chromate,
    black oxide film)
    Supported Frames6 series (only 30mm square and 60mm square)
    8 series (only 40mm square, 40 and 80mm square)
    6,8 series6,8 series6,8,8-45 Series6 series (only 30mm square and 60mm square)
    8 series (only 40mm square, 40 and 80mm square)

    Example

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat