ADC12 Anchor Stand for 6/8 Series Aluminum Frames

Caution
Product Description
Anchor for aluminum frame. Can be used for 6 and 8 series. It can also be used as a safety fence.
Anchor bolt set products have been added.
Dimensional Drawing of Metal Brackets
HFLANK6-3030
HFLANB6-3030
HFLANK6-3060
HFLANB6-3060
HFLANK8-4040
HFLANB8-4040
HFLANK8-4080
HFLANB8-4080
HFLANK10-6060
HFLANB10-6060
HFLANK10-60120
HFLANB10-60120

| Type | [M] Metal Brackets Material | [S] Metal Brackets Surface Treatment | color |
| HFLANK | SS400 | Trivalent Chromate | Silver |
| HFLANB | Iron oxide film | black |
Specification Table of Metal Brackets
| Model |
| HFLANK6-3060 |
・To check the latest price, please click the "Check Price" button afterconfirming the model number.
| Metal Brackets Model | Compatible Frames (Series) | Mass (g) | Applicable bolts and nuts (included with additional processing option) | Required number of anchor bolts (included with additional processing option) | ||||
| Type | No. | bolt | Quantity | Nut (later inserted) | Quantity | |||
| HFLANK HFLANB | 6-3030 | 6 series 30mm square | 380 | CBM6-14 | 2 | HNTP6−6 | 2 | 1 |
| 6-3060 | 6 Series 30mm square*, 30/60mm square | 750 | 4 | 4 | ||||
| 8-4040 | 8 series 40mm square, 45mm square | 500 | CBM8-18 | 2 | HNTP8−8 | 2 | ||
| 8-4080 | 8 series 40mm square*, 40/80mm square | 1000 | 4 | 4 | ||||
| 10-6060 | 10 series 60mm square | 2250 | CBM10-25 | 2 | HNTP10-10 | 2 | ||
| 10-60120 | 10 series 60mm square*, 60/120mm square | 3150 | 4 | 4 | ||||
[ ! ] Applicable bolts and nuts are not included.
Additional Processing of Metal Brackets
| Model | − | (SET) |
| HFLANK6-3030 | − | SET |
| HFLANK8-4040 | − | ETA |
| Alteration | Code | Metal Brackets Spec. | Applicable bolts and nuts | Applicable anchor bolt (M12) | |
| bolt | nut | Core rod driving type | |||
| Applicable bolts and nuts included | SET | A set of bolts and nuts to secure the stand to the frame . | CBM | HNTP | - |
| Set of applicable bolts, nuts and anchor bolts | ETA | The set includes bolts, nuts, and anchor bolts to secure the stand and frame . | CBM | HNTP | Rod-driven anchor bolt (iron) |
[ ! ] For the type and number of bolts/nuts, please refer to "Applicable bolts andnuts" in the standard table.
[ ! ] The following anchor bolts are included :
Core rod driving type (iron) : Sanko Techno C-1210
[ ! ] About the installation of the anchor boltsThis
product will not function as expected (including safety) unless it is usedand installed correctly. Please install it correctly at your own risk.
We recommend that installation using this product be carried out by aqualified person as specified by the Japan Consolidated Anchor Association (JCAA).
[ ! ] About the specifications and uses of the anchor boltsThis
product is intended for use in fixing safety fences specified by our company.
If you use it for other purposes, please check the strength and functions,etc. and use it at your own risk.
We are not responsible for the installation using this product or for any useother than the purposes specified by our company.
*For details about this product, please check here. [
! ] Anchor bolts are included only for the 6 series/8 series.
The anchor stand for the 10 series (HFLANK10/HFLANB10) does not come withanchor bolts.
How to Use Metal Brackets
<Example of single Metal Brackets>
<Example of a double-row Metal Brackets>
<Example of 2 single-row Metal Brackets>
Line up two frames and reinforce the top with a metal plate.

Anchor Related Products for Metal Brackets
| Product Name | (This product) Anchor stand Metal Brackets type | anchor | anchor | Anchor Heavy Type | Anchor stand 4-point anchor type/2-point anchor type |
|---|---|---|---|---|---|
| Photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Type | HFLANK, HFLANB | HFSANK, HFSANKW | HFDANK | HFANK, HFANK | HFTANK6, HFTANK8, HFTANM6, HFTANM8 |
| Material (surface treatment) | SS400 (trivalent chromate, black oxide film) | SPHC (chromate) | ADC12 (none) | S25C (black baked paint) | SPHC (trivalent chromate) |
| Supported Frames | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) | 6,8 series | 6,8 series | 6,8,8-45 Series | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) |
Example





