Sheet Metal Bracket For 8 Series (Slot Width 10mm) Aluminum Frames - Bent-Shaped

Caution
Product Description
It can be used as reinforcement for frame fastening. Sheet metal plates are used for necessary points, such as when reinforcement is necessary for fastening parts (bracket fastening, bolt fastening, joint fastening).
Dimensional Drawing of Metal Brackets
SHPTBS8
SHPTBD8

| Type Metal Brackets | [M]Material | [S] Surface Treatment |
| HPTBS | SPHC | Trivalent chromate |
| HPTBD | ||
| HPTBDW | ||
| HPTGS | ||
| SHPTBS | SUS304 | − |
| SHPTBD |
Specification Table of Metal Brackets
| Model Metal Brackets |
| HPTBS8 |
・To check the latest price, click the "Check Price" button after confirming the model number.
| Model Metal Brackets | Mass (g) | T | Applicable bolts and nuts | |||
| bolt | Quantity | nut | Quantity | |||
| HPTBS8* | 83 | 4.5 | M8-15 | 2 | M8 | 2 |
| SHPTBS8* | 4 | |||||
| HPTBD8 | 179 | 4.5 | 4 | 4 | ||
| SHPTBD8 | 4 | |||||
| SHPTBD8-45 | 234 | 4 | ||||
| HPTBDW8 | 461 | 6 | 8 | 8 | ||
| HPTGS8* | 560 | 4.5 | 4 | 4 | ||
Additional Work of Metal Brackets
| Additional Work Metal Brackets | Code | Model |
| Applicable bolt and nut set | SET SEP SEU | HPTBS8* |
| SHPTBS8* | ||
| HPTBD8 | ||
| SHPTBD8 | ||
| SHPTBD8-45 | ||
| HPTBDW8 | ||
| HPTGS8* |
■ Metal Brackets, Additional processing of SPHC (HPTBS8, HPTBD8, HPTBDW8, HPTGS8)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-15 | SPHC | First in, first out | HNTT8-8 | SPHC | none |
| SEP [Post-insertion spring nut] | CBM8-15 | SPHC | Later insertion | HNTP8-8 | SPHC | Yes |
| SEU [Pre-assembly spring nuts] | CBM8-15 | SPHC | First in, first out | HNTU8-8 | SPHC | Yes |
■ Metal Brackets, Additional processing of SUS304 (SHPTBS8, SHPTBD8, SHPTBD8-45)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | SCB8-15 | SUS304 | First in, first out | HNTTSN8-8 | SUS304 | none |
| SEP [Post-insertion spring nut] | SCB8-15 | SUS304 | Later insertion | SHNTP8-8 | SUS304 | Yes |
| SEU [Pre-assembly spring nuts] | SCB8-15 | SUS304 | First in, first out | SHNTU8-8 | SUS304 | Yes |
Compatible Frames of Metal Brackets
[ ! ]Products marked with 8* can be used with both the 8 series and the 8-45 series.How to Use of Metal Brackets
- Metal Brackets, Sheet metal plates are used where necessary when customer designs require reinforcement of fastening parts (bracket fastening, bolt fastening, joint fastening).
- The more bolts there are, the stronger the fastening force.
- It can also be used to connect safety fences together.

Related Items of Metal Brackets
■8 Series of Metal Brackets
| Product name | Safety fence frame | Aluminum frame | bracket | Blind Joint | Frame cap |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




