End Plate for 6 Series Aluminum Frame - Slot Width 8mm, Aluminum

Brand :
MISUMI

Caution

    Product Description

    This is Frame cap for HFSR6-606030. No additional alteration required.

    Dimensional Drawing of Frame Caps

    Frame Caps HFCR6−606030
    Frame Caps
    [M] Frame Caps Material: SUS304

    Specification Table of Frame Caps

    Frame Caps Model
    HFCR6−606030
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Frame Caps ModelCompatible bolts
    (not included)
    Supported
    Frames
    Frame Caps Type
    HFCR6−606030SHFBS8-12HFSR6−606030
    [ ! ]HFCR6-606030 requires additional work on the Frame Caps section and the use of suitable bolts for installation. (Bolts are not included.)

    Additional Processing of Frame Caps

    ■Additional work to attach end plates to HFSR6-606030
    AlterationsEnd plate mounting hole processing
    CodeLTSRTSTSW
    Spec.The Frame Caps placement
    is based on the placement shown in the figure below.Frame Caps
    LTS: Processing on the left end face
    RTS: Processing on the right end face
    TSW: Processing on both ends
    Applicable Frame CapsSuitable boltExample LTS
    HFSR6-606030SHFBS8-127607601,520

    Aluminum Frame Compatibility Chart of Frame Caps

    Frame Caps TypeCompatible Frame Caps
    Modelcolorexplanation
    HFSR6-606030HFCR6-606030SilverEnd Plate

    For other types of 6 series Frame Caps, please refer to the following.
    [FA New Product] 6 series (groove width 8mm) Frame Caps for aluminum frames arehere6 series (groove width 8mm) Frame caps for aluminum Frame Caps, high rigidity plate type arehere6 series (groove width 8mm) Frame caps for aluminum Frame Caps, bolt-fixing type arehere6 series (groove width 8mm) Corner 3-sided caps for 30-corner aluminum Frame Caps arehere


    Technical Information of Frame Caps

    How to make it flush
    : Shorten the length of the aluminum frame by the thickness of the Frame Caps.

     
    <Example: Bracket connection: When connecting with one side 300 mm long>
    A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
    HFS6-3030-300, with a length of 300 mm.

    B: Specify the model number for the Frame Caps that does not protrude and is flush,
    HFS6-3030-294, shorter by the thickness of the Frame Caps.

    A Frame Caps pops out

    B Frame Caps is flush and
    does not protrude

    6 Series (groove width 8 mm) Aluminum frame end plate Related image 1_Technical information
    <Example: Screw joint connection: When connecting with one side 300 mm long>
    C: For the thickness of the Frame Caps,
    specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.

    D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
    the Frame Caps, shortening it by the thickness of the Frame Caps, and specify the wrench holes and wrench hole shifts on the left and right.

    C Frame Caps pops out

    D Frame Caps are flush and
    do not protrude

    6 Series (groove width 8 mm) Aluminum frame end plate Related image 2_Technical information

    6 Series Related Parts of Frame Caps

    Product nameAluminum Frame CapsbracketBlind JointGroove covernut
    photographRelated Image 1_6 Series Related PartsRelated Image 2_6 Series Related PartsRelated Image 3_6 Series Related PartsRelated Image 4_6 Series Related PartsRelated Image 5_6 Series Related Parts
    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat