Three-Sided Cap for Corners - For 6 Series (Slot Width 8mm) Aluminum Frames

Caution
Product Description
[Features]
• Polyamide three-sided frame cap for Aluminum Frame Series 6-3030 corners.
• Screw mounting type helps keep caps from falling off without additional frame tapping.
• Black color option is supplied with accessories.
[Use]
• Use with 6-3030 frames; EFS series aluminum frames can use the same caps as HFS series.
Dimensional Drawing of Frame Caps
| HFCK6-3030 |
![]() |
Specification Table of Frame Caps
| Frame Caps Model | − | color |
| HFCK6-3030 | − | B |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Frame Caps Model | color | accessories | Compatible Frames* |
| HFCK6-3030 | B(black) | HFBMB4-12 | 6-3030 |
How to Use of Frame Caps
| <Before installation> <After installation> | |
![]() | |
| [!]No additional tapping of the frame is required. | |
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model HFS6-3030-300, which protrudes to accommodate the thickness of the Frame Caps,
with a length of 300 mm.
B: Specify the model HFS6-3030-294, which does not protrude and is flush with the Frame Caps,
with a length shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B The Frame Caps does not protrude but
remains flush

C: For the Frame Caps thickness, specify the protruding
model HFS6-3030-300-RCV-LCV, a length of 300mm, and wrench holes on the left and right.
D: For the Frame Caps that does not protrude and is flush,
specify the model HFS6-3030-294-RCV-LCV-FR-FL, shorter by the Frame Caps thickness, and specify wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D The Frame Caps does not protrude but
remains flush

6 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |






