(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The leaf spring is welded to the lock nut. Because positioning can be done easily, it is convenient for places where panels and covers are frequently removed.
Part | [ M ]Material | [ S ]Surface Treatment |
Body | S10C Equivalent | Trivalent Chromate |
Wing Part | SUS304 | - |
Part Number | - | M |
HNTR5 HNTRP5 | - - | 5 5 |
Part Number |
---|
HNTRP5-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 69.74 | NUTS FOR ALUMINUM FRAMES | 1 Piece(s) | 3 Day(s) | 10 |
Loading...
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI 5 Series | Nominal of Thread M(mm) | M5 |
---|---|---|---|---|---|
Function | Lock Nuts | Material | Steel | Lock | Not Provided |
Material | S10C Equivalent / SUS304 (for Wing Part) | Surface Treatment | Trivalent Chromate | Type | HFS |
Sale Type | Post-Assembly Insertion Lock Nuts with Leaf Springs |
Please check the type/dimensions/specifications of the part HNTRP5-5 in the For 5 Series (Slot Width 6mm) - Post-Assembly Insertion - Lock Nuts with Leaf Springs series.
How can we improve?
How can we improve?