Post-Assembly Stopper Nut for 5 Series Aluminum Frames

Brand :
MISUMI
Caution
Product Description
Even if the frame is set vertically, the post-assembly insertion nut will not slip off. Insert the stopper into the frame and insert the nut from the above.
Dimensional Drawing of Nuts
HNAST5
HNBST5
HNBST5

| Type | [M] Nuts Material |
| ①HNAST5 | polypropylene |
| ②HNBST5 | SUS301 |
Specification Table of Nuts
| Nuts Model |
| HNAST5 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | Corresponding post-insertion stopper Nuts | color | L | B | L1 | B1 |
| HNAST5 | HNTA5 HNTAV5 HNTAZ5 HNTASN5 HNTASS5 | white | 15 | 6.6 | twenty two | 5 |
| HNBST5 | − | 16 | 7.5 | twenty one | 4 |
How to Use of Nuts
- This is a Nuts that preventsthe post-insertion stopper Nutsfrom falling off even when the frame is placed vertically .
- Insert the stopper into the frame and then insert the Nuts from above.

* We also offera set of post-insertion Nuts and stoppers .
Nuts 5 Series Related Parts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |
Example





