5 Series Post-Assembly Insertion Stopper Nut

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Installs through the groove after frame assembly.
• Anti-loosening adhesive, resin-coated and conductive options are available.
• Compatible with MISUMI 5 Series aluminum frames with 6 mm slot width.
[Use]
• For attaching panels and brackets to aluminum frames.
Dimensional Drawing of Nuts
Single item Nuts model | Pack Nuts Type | |
| HNTA5 (equivalent to S10C) HNTAV5 (anti-loosening for Nuts adhesive type, equivalent to S10C) HNTAZ5 (anti-loosening for Nuts resin coating type, equivalent to S10C) HNTASN5 (equivalent to SUS316, sintered) HNTASS5 (equivalent to SUS303) | PACK-HNTA5 (Pack of 100) PACK-HNTAV5 (Pack of 100) PACK-HNTAZ5 (Pack of 100) PACK-HNTASN5 (Pack of 100) PACK-HNTASS5 (Pack of 100) |
| Reference tightening torque for Nuts (N・m) | ![]() | ||
| M | Equivalent to S10C/Equivalent to SUS316 (sintered)/Equivalent to SUS303 | ||
| 5 | 6.8 | ||
| Type | Type | [M] Nuts Material | [S] Nuts Surface Treatment |
| ① | HNTA5 | Equivalent to S10C | Trivalent Chromate |
| PACK-HNTA5 | |||
| ② | HNTAV5 | ||
| PACK-HNTAV5 | |||
| ③ | HNTAZ5 | ||
| PACK-HNTAZ5 | |||
| ④ | HNTASN5* | Equivalent to SUS316 | − |
| PACK-HNTASN5* | (Sintering) | ||
| ⑤ | HNTASS5 | Equivalent to SUS303 | |
| PACK-HNTASS5 |
Specification Table of Nuts
| Nuts Model | − | M |
| HNTA5 | − | 5 |
| PACK-HNTA5 | − | 5 |
Price List
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M | ||
| HNTA5 (equivalent to S10C) | 3 | 4 | |
| 5 | |||
| HNTAV5 (loosening prevention for Nuts, equivalent to S10C) | 5 | ||
| HNTAZ5 (loosening prevention for Nuts, equivalent to S10C) | 5 | ||
| HNTASN5 (equivalent to SUS316, sintered) | 3 | 4 | 5 |
| HNTASS5 (equivalent to SUS303) | 5 | ||
. The price list of Nuts below is current as of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M (medium) | ||
| PACK-HNTA5 | 3 | 4 | |
| 5 | |||
| PACK-HNTAV5 | 5 | ||
| PACK-HNTAZ5 | 5 | ||
| PACK-HNTASN5 | 3 | 4 | 5 |
| PACK-HNTASS5 | 5 | ||
Specifications Overview of Nuts
■For pack Nuts sales (1 pack contains 100 pieces),
■ Anti-loosening for Nuts type
- This Nuts has a loosening prevention agent applied to the inside of the tap. This reduces loosening caused by vibrations during transportation or equipment operation.
- What is a loosening prevention adhesive? It is an anaerobic adhesive encapsulated in microcapsules. It effectively prevents loosening, but please note that it requires a hardening time (72 hours at room temperature 25°C) and that it isno longer effective once loosened.
- Resin coating is a coating of resin that conforms to the shape of the Nuts. Although it does not have the same locking effect as adhesive types, it can be used repeatedly without requiring hardening time.
■Effects of anti-loosening for Nuts agents (reference values)
| Features of Nuts | Release torque after tightening (1st time) | Supplementary information | |||
|---|---|---|---|---|---|
| No anti-fouling agent applied | - | 5.2N・m | - | ||
| Anti-loosening for Nuts adhesive type | ・Effectively prevents for Nuts loosening ・However, once loosened, the effect is lost ・After tightening, the adhesive needs time to harden (approximately 72 hours at room temperature 25℃) | 7.6N・m | Test conditions: Tightened to 6.8 Nm, dried at room temperature (25°C) for 72 hours, then loosened the Nuts. Measured with HNTTV5-5 | ||
| Anti-loosening for Nuts resin coated type | - The anti-loosening effect can be used repeatedly (the anti-loosening effect will decrease with repeated use) - The anti-loosening effect is immediate after fastening | 6.5N・m | ・The loosening prevention for Nuts effect decreases with repeated use. ・5th return torque: 6.2N・m (measured with HNTTZ5-5) | ||
[ ! ] The torque values are for reference only. The values may vary depending on the clearance between the bolt and Nuts.
■ What is conductive function?
- The conductive Nuts has a protrusion.
- When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.
Technical Information for Nuts
| Reference tightening torque for Nuts (N・m) | |
|---|---|
| M | Equivalent to S10C/Equivalent to SUS316 (sintered)/Equivalent to SUS303 |
| 5 | 6.8 |
The Nuts are Used with Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 6 | 20 | 6 | 5-3 | M3-6 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | |||||||||
| 5-4 | M4-6 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | ||||||||||||
| 5-5 | - | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | ||||||||||||
How to Use of Nuts
This Nuts product is a post-insertion nut. It can be installed from the groove after assembly.
HNTA
HNTAV
HNTAZ
HNTASN
HNTASS


- If the Nuts fall off when the aluminum frame is placed vertically, use the post-insertion stopper .
Selection Support Information for Nuts
■ Compatible series
This Nuts product is compatible with Misumi 5 series (slot width 6 mm) aluminum frames.
5 Series

■ Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
Post-insertion: The Nuts Can be installed through the groove after assembly.
■ If the aluminum frame becomes stuck and cannot be removed
To remove the Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
■ Measures to prevent Nuts from falling
- If the Nuts fall off when the aluminum frame is placed vertically, it is effective to use temporary fasteners (with leaf springs or ball springs).
- If you are using a Nuts that does not have a temporary locking function, please use a post-insertion stopper .
Nuts 5 Series Related Parts
| Product name of Nuts | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| Product pictures | ![]() | ![]() | ![]() | ![]() | ![]() |
| Nuts Product page | Here | Here | Here | Here | Here |





