1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Hinges Compact (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 222.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Mounting Distance (mm.) : 32, 42 and 47
● Material
- Hinge Plate : Nylon 6
- Shaft : SUS304
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HHPSJC5SALE
HHPSJC5-SET
HHPSJC5-SST
HHPSJC6
HHPSJC6-SET
HHPSJC6-SST
HHPSJC8
HHPSJC8-SET
HHPSJC8-SST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth (W)
(mm)
Screw, Nut Set

฿ 222.95

฿ 42.78

COMPACT PLASTIC HINGES 1 Piece(s) Same day 36Separate Item (No Screw and Nut Set Included)

฿ 284.83

COMPACT PLASTIC HINGES 1 Piece(s) Available 3 Day(s) 36SET (with SCM435 Screws and Nuts)

฿ 293.93

COMPACT PLASTIC HINGES 1 Piece(s) Available Same day 36SST (with Stainless Screws and Nuts)

฿ 254.80

COMPACT PLASTIC HINGES 1 Piece(s) Available 3 Day(s) 48Separate Item (No Screw and Nut Set Included)

฿ 318.50

COMPACT PLASTIC HINGES 1 Piece(s) Available 3 Day(s) 48SET (with SCM435 Screws and Nuts)

฿ 327.60

COMPACT PLASTIC HINGES 1 Piece(s) Available 3 Day(s) 48SST (with Stainless Screws and Nuts)

฿ 273.00

COMPACT PLASTIC HINGES 1 Piece(s) Available Same day 62Separate Item (No Screw and Nut Set Included)

฿ 341.25

COMPACT PLASTIC HINGES 1 Piece(s) Available 3 Day(s) 62SET (with SCM435 Screws and Nuts)

฿ 350.35

COMPACT PLASTIC HINGES 1 Piece(s) Available Same day 62SST (with Stainless Screws and Nuts)

Loading...

  1. 1

Basic Information

Length(mm) 32 Main Body Type Standard Mounting Method Screw Mounting
Additional Function Not Provided Mounting Screw Hole Type Countersink Allowable Load(N) 98

MISUMI Unit Example related to this product