1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Hoses/Oil-resistant/No Cuff (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A duct hose with high oil resistance. [Material]·PVC.




[ M ] Material: Hose Body: Oil resistance hard, flexible PVC

Specifications

Part Number-Hose Length
HOSDY100
HOSCD50
-
-
5.5
3.2

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HOSDY75-[0.5-30/0.1]
HOSDY100-[0.5-30/0.1]
HOSDY125-[0.5-20/0.1]
HOSDY150-[0.5-20/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
Outer Dia. D
(Ø)
Allowable Bending Radius
(mm)
Hose Length
(m)

-

DUCT HOSES 1 Piece(s) 5 Day(s) 76.486.4750.5 ~ 30

-

DUCT HOSES 1 Piece(s) 5 Day(s) 101.6112.21000.5 ~ 30

-

DUCT HOSES 1 Piece(s) 5 Day(s) 125.9138.71250.5 ~ 20

-

DUCT HOSES 1 Piece(s) 5 Day(s) 152.4164.81500.5 ~ 20

Loading...

  1. 1
 

Basic Information

Material Oil-Resistant Flexible, Hard PVC Cutting Service Usage Yes Properties Oil Resistance
Color Ivory Applicable Fluid Air / Oil Mist Max. Allowable Pressure (below Ambient Temperature)(MPa) 0.04
Operating Temperature Range(°C) -10::50 With or w/o Cuffs No