1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensors with Built-in Amplifier -Miniature- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,806.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The thickness is less than half that of ordinary photoelectric sensors. Suitable even for limited space.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MT-FDDSALE
MT-FDL
MT-FLD
MT-FLL
MT-FTDSALE
MT-FTL
MT-SDD
MT-SDL
MT-SLD
MT-SLL
MT-STD
MT-STL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Method Light Axis Arrangement Type Detection Distance
(mm)
Detection Method
(Ø)
Smallest Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Max. Head Size Width
(mm)
Max. Head Size Height
(mm)
Max. Head Size Length
(mm)
Output Mode

฿ 1,806.35

฿ 995.12

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Same day 10Opaque Body / Transparent BodyRetroreflective TypeEmitting and Receiving Sections Integrated, Single3060-[Diffused Reflective] Diffusion Reflective TypeStandard143.520.5Dark ON

฿ 1,806.35

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Transparent BodyRetroreflective TypeEmitting and Receiving Sections Integrated, Single3060-[Diffused Reflective] Diffusion Reflective TypeStandard143.520.5Light ON

฿ 1,824.55

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Small AreaRetroreflective TypeEmitting and Receiving Sections Integrated, Single1510-Limited Reflective TypeLow Hysteresis / Background Influence143.520.5Dark ON

฿ 1,824.55

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Small AreaRetroreflective TypeEmitting and Receiving Sections Integrated, Single1510-Limited Reflective TypeLow Hysteresis / Background Influence143.520.5Light ON

฿ 1,842.75

฿ 988.45

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Same day 10Opaque BodyThrough Beam TypeEmitting and Receiving Sections Separated5001401.2-Standard124.220.8Dark ON

฿ 1,842.75

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque BodyThrough Beam TypeEmitting and Receiving Sections Separated5001401.2-Standard124.220.8Light ON

฿ 1,806.35

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Transparent BodyRetroreflective TypeEmitting and Receiving Sections Integrated, Single1003-[Diffused Reflective] Diffusion Reflective TypeStandard15.5520.7Dark ON

฿ 1,806.35

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Transparent BodyRetroreflective TypeEmitting and Receiving Sections Integrated, Single1003-[Diffused Reflective] Diffusion Reflective TypeStandard15.5520.7Light ON

฿ 1,824.55

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Small AreaRetroreflective TypeEmitting and Receiving Sections Integrated, Single152-Limited Reflective TypeLow Hysteresis / Background Influence15.5520.7Dark ON

฿ 1,824.55

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque Body / Small AreaRetroreflective TypeEmitting and Receiving Sections Integrated, Single152-Limited Reflective TypeLow Hysteresis / Background Influence15.5520.7Light ON

฿ 1,842.75

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque BodyThrough Beam TypeEmitting and Receiving Sections Separated500600.8-Standard12520.8Dark ON

฿ 1,842.75

PHOTO-ELECTRIC SWITCHES 1 Piece(s) Available 3 Day(s) 10Opaque BodyThrough Beam TypeEmitting and Receiving Sections Separated500600.8-Standard12520.8Light ON

Loading...

  1. 1

Basic Information

Type Photoelectric Sensor Detection Light Type Small Spots Detection Light Color Red
Head Shape Square Head Material PC Amplifier Installation Type Built-in Type
Operating Ambient Temperature(°C) -25::+55 Operating Ambient Humidity(%) 35::85 Protection Structure IP67