(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The thickness is less than half that of ordinary photoelectric sensors. Suitable even for limited space.
Part Number |
---|
MT-FDL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Method | Light Axis Arrangement Type | Detection Distance (mm) | Detection Method (Ø) | Smallest Detected Subject (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Max. Head Size Width (mm) | Max. Head Size Height (mm) | Max. Head Size Length (mm) | Output Mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,806.35 | PHOTO-ELECTRIC SWITCHES | 1 Piece(s) | Available | 3 Day(s) | 10 | Opaque Body / Transparent Body | Retroreflective Type | Emitting and Receiving Sections Integrated, Single | 30 | 60 | - | [Diffused Reflective] Diffusion Reflective Type | Standard | 14 | 3.5 | 20.5 | Light ON |
Loading...
Type | Photoelectric Sensor | Detection Light Type | Small Spots | Detection Light Color | Red |
---|---|---|---|---|---|
Head Shape | Square | Head Material | PC | Amplifier Installation Type | Built-in Type |
Operating Ambient Temperature(°C) | -25::+55 | Operating Ambient Humidity(%) | 35::85 | Protection Structure | IP67 |
Please check the type/dimensions/specifications of the part MT-FDL in the Photoelectric Sensors with Built-in Amplifier -Miniature- series.
Part Number |
---|
MT-FDD |
MT-FLD |
MT-FLL |
MT-FTD |
MT-FTL |
MT-SDD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Method | Light Axis Arrangement Type | Detection Distance (mm) | Detection Method (Ø) | Smallest Detected Subject (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Max. Head Size Width (mm) | Max. Head Size Height (mm) | Max. Head Size Length (mm) | Output Mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,806.35 | 1 Piece(s) | Same day | 10 | Opaque Body / Transparent Body | Retroreflective Type | Emitting and Receiving Sections Integrated, Single | 30 | 60 | - | [Diffused Reflective] Diffusion Reflective Type | Standard | 14 | 3.5 | 20.5 | Dark ON | ||
฿ 1,824.55 | 1 Piece(s) | Available | 3 Day(s) | 10 | Small Area / Opaque Body | Retroreflective Type | Emitting and Receiving Sections Integrated, Single | 15 | 10 | - | Limited Reflective Type | Low Hysteresis / Background Influence | 14 | 3.5 | 20.5 | Dark ON | |
฿ 1,824.55 | 1 Piece(s) | Available | 3 Day(s) | 10 | Small Area / Opaque Body | Retroreflective Type | Emitting and Receiving Sections Integrated, Single | 15 | 10 | - | Limited Reflective Type | Low Hysteresis / Background Influence | 14 | 3.5 | 20.5 | Light ON | |
฿ 1,842.75 | 1 Piece(s) | Same day | 10 | Opaque Body | Through Beam Type | Emitting and Receiving Sections Separated | 500 | 140 | 1.2 | - | Standard | 12 | 4.2 | 20.8 | Dark ON | ||
฿ 1,842.75 | 1 Piece(s) | Available | 3 Day(s) | 10 | Opaque Body | Through Beam Type | Emitting and Receiving Sections Separated | 500 | 140 | 1.2 | - | Standard | 12 | 4.2 | 20.8 | Light ON | |
฿ 1,806.35 | 1 Piece(s) | Available | 3 Day(s) | 10 | Opaque Body / Transparent Body | Retroreflective Type | Emitting and Receiving Sections Integrated, Single | 100 | 3 | - | [Diffused Reflective] Diffusion Reflective Type | Standard | 15.5 | 5 | 20.7 | Dark ON |
How can we improve?
How can we improve?