Series 8 Aluminum Block Bracket - Non-Protruding Design

Brand :
MISUMI
Caution
Product Description
This is a bracket that does not protrude from the frame when making cross connections. Can be used in narrower spaces than reversible brackets with protrusions.
Dimensional Drawing of Block Brackets and Plate Brackets
HBLBL8
[M] Block Brackets and Plate Brackets Material: A6N01SS-T5
[S] Surface treatment: Anodized
[S] Surface treatment: Anodized
Specification Table of Block Brackets and Plate Brackets
| Block Brackets and Plate Brackets Model |
| HBLBL8 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Block Brackets and Plate Brackets Model | Mass (g) | Applicable bolts | Allowable load (N) | |
| Block Brackets and Plate Brackets Type | bolt | Quantity | ||
| HBLBL8 | 79 | CBM8-15 | 2 | 1666 |
Additional Processing of Block Brackets and Plate Brackets
| Alterations | Block Brackets and Plate Brackets Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut stainless steel) |
| ||||||||||||||||||||||||||||||||||
| HBLBL8 | ||||||||||||||||||||||||||||||||||||
Additional Processing Details of Block Brackets and Plate Brackets
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Block Brackets and Plate Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-15 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-15 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-15 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-15 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-15 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-15 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
Supported Frames of Block Brackets and Plate Brackets
・Block Brackets and Plate Brackets 8 series frame
How to Use of Block Brackets and Plate Brackets
-Does not extend beyond the frame when cross-connecting
Related Items of Block Brackets and Plate Brackets
■ Block Brackets and Plate Brackets 8 Series
| Product name | Aluminum frame | Block Brackets and Plate Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |