8-45 Series Aluminum Frame Extruded Triangle Bracket - 10mm Slot, 1 Slot

Caution
Product Description
A bracket with 2 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets
HBLDSWT8-45

Specification Table of 90 degree Brackets
| Model |
| HBLDSWT8-45 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLDSWT8-45 | 235 | CBM8-15 | 4 | HNTT8-8 | 4 | 3087 |
Suitable bolt and nut sizes for 90 degree Brackets
This product does not come with bolts and nuts.
Please refer to the bolt and nut sizes below to purchase your own.
Use Cases of 90 degree Brackets
Features: This type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
This 90 degree Brackets has two mounting holes on one side. It can connect the frame more firmly.
■Example of using HBLDSWT8-45

| Supported Frames |
|---|
| 8-45 series for 45mm square |
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Triangle 90 degree Brackets | Inverted 90 degree Brackets with protrusion | 90 degree Brackets with protrusion on one side | 90 degree Brackets with cover | 90 degree Brackets with protrusions (2x the number of holes) |
|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
| Material | A6N01SS-T | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | This 90 degree Brackets has two mounting holes on one side, allowing for a more solid connection to the frame. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | The protrusion is on one side only and is useful when connecting frames/plates. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | This large-size type uses twice as many bolts, allowing for a stronger connection to the frame. |
| Representative Model | This product | HBLFSN8-45 | HBLFSNK8-45 | HBLFSNT8-45 | HBLFSSW8-45 |
Related Items of 90 degree Brackets
■8-45 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |









