1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Handles, for Welding

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 101.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A handle to be welded on. [Material]·SS400.

 
Part Number
UWANW10-80
UWANW10-100SALE
UWANW10-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)

฿ 101.50

WELDED PULLS 1 Piece(s) Available 3 Day(s) 1080

฿ 101.50

฿ 40.21

WELDED PULLS 1 Piece(s) Same day 10100

฿ 105.56

WELDED PULLS 1 Piece(s) Available Same day 10120

Loading...

  1. 1

Basic Information

Material SS400 Overall Height(mm) 37 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Weld-On
U Shape Round Bar Pull Handles Surface Treatment Not Provided Additional Function Not Provided
Handle Cross Sectional Shape Round Bars

MISUMI Unit Example related to this product