1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Rubber Rings

Round Rubber Rings
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An elastic cord that can be selected in any length from 300 to 4000 mm.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBWFR2-[300-4000/1]
RBWFR3-[300-4000/1]
RBWFR4-[300-4000/1]
RBWFR5-[300-4000/1]
RBWFR10-[300-4000/1]
RBWNR2-[300-4000/1]
RBWNR3-[300-4000/1]
RBWNR4-[300-4000/1]
RBWNR5-[300-4000/1]
RBWNR10-[300-4000/1]
RBWSR2-[300-4000/1]
RBWSR3-[300-4000/1]
RBWSR4-[300-4000/1]
RBWSR5-[300-4000/1]
RBWSR10-[300-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Detail Outer Dia. D
(Ø)
Length L
(mm)

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Fluororubber (FPM)2300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Fluororubber (FPM)3300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Fluororubber (FPM)4300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Fluororubber (FPM)5300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Fluororubber (FPM)10300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Nitrile Rubber (NBR)2300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Nitrile Rubber (NBR)3300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Nitrile Rubber (NBR)4300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Nitrile Rubber (NBR)5300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Nitrile Rubber (NBR)10300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Silicon Rubber (SI)2300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Silicon Rubber (SI)3300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Silicon Rubber (SI)4300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Silicon Rubber (SI)5300 ~ 4000

-

RUBBER ROPE 1 Piece(s) 23 Day(s) 10Silicon Rubber (SI)10300 ~ 4000

Loading...

  1. 1

Basic Information

Rubber Cord Shape Round Cord Material Rubber

MISUMI Unit Example related to this product