1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Manifolds - 90° Dedicated Sockets

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pipe Manifolds - 90° Dedicated Sockets
  • Pipe Manifolds - 90° Dedicated Sockets
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 257.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A socket for pipe manifolds. [Material]·S20C, SUS304.





Type[ M ]Material[ S ]Surface Treatment
SGSKKS20CZinc Galvanizing
SUSKKSUS304-

Specifications

Part Number-H (Number of Holes)-P-S-Q
SUMLF32A
SGSKK1
-
3
-
P50
-
S50
-
Q50

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SGSKK1
SGSKK2
SGSKK3
SGSKK4
SUSKK1
SUSKK2
SUSKK3
SUSKK4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPiping - Screw Nominal - 2nd Fitting Material (Main Body)

฿ 257.99

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 101/8B[Steel] S20C

฿ 272.32

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 101/4B[Steel] S20C

฿ 324.87

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 103/8B[Steel] S20C

฿ 406.09

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 101/2B[Steel] S20C

฿ 277.10

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 101/8B[Stainless Steel] SUS304

฿ 425.20

PIPIMG MANIFOLD 1 Piece(s) Available 5 Day(s) 101/4B[Stainless Steel] SUS304

฿ 520.75

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 103/8B[Stainless Steel] SUS304

฿ 683.19

PIPIMG MANIFOLD 1 Piece(s) Available 6 Day(s) 101/2B[Stainless Steel] SUS304

Loading...

  1. 1

More Information

Thread JIS B0203 R (PT)
 

Basic Information

Type Fittings for Manifolds Pipe End Shape - 1st Fitting Socket Welding Pipe End Shape - 2nd Fitting Female Threaded Type (Rc)
Fitting Type 90° Dedicated Sockets