1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight (Part Number)

Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Shape of Pulleys: Crowned and Crosspiece Groove Straight.
· The series code of Crowned type: RWBCU and RWBCG.
· The series code of Crosspiece Groove Straight type: RWBMU and RWBMG.
· Shaft Type : Round Hole.
· Pulleys Body Material: Aluminum Alloy.
· Lining material: Urethane (Natural Color).
· Hardness: Shore A70 and Shore A90.
· Outer Diameter: 28 - 78 mm.
· Shaft (Bore) Diameter: 8-35 mm.
· Length dimension: 110 - 500 mm.
· The urethane-coated is specially coated or designed to minimize friction and wear.
· NIP, NIPA, NIPS, NIP-SUS Pulley Idler

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RWBCG28-8-[110-500/10]
RWBCG38-12-[110-500/10]
RWBCG38-15-[110-500/10]
RWBCG38-N12-[110-500/10]
RWBCG48-10-[110-500/10]
RWBCG48-15-[110-500/10]
RWBCG48-20-[110-500/10]
RWBCG48-25-[110-500/10]
RWBCG48-N10-[110-500/10]
RWBCG48-N20-[110-500/10]
RWBCG48-NK10-[110-500/10]
RWBCG58-20-[110-500/10]
RWBCG58-25-[110-500/10]
RWBCG58-N20-[110-500/10]
RWBCG78-25-[110-500/10]
RWBCG78-30-[110-500/10]
RWBCG78-35-[110-500/10]
RWBCG78-N25-[110-500/10]
RWBCG78-N30-[110-500/10]
RWBCG78-N35-[110-500/10]
RWBCU28-8-[110-500/10]
RWBCU38-12-[110-500/10]
RWBCU38-15-[110-500/10]
RWBCU38-N12-[110-500/10]
RWBCU48-10-[110-500/10]
RWBCU48-15-[110-500/10]
RWBCU48-20-[110-500/10]
RWBCU48-25-[110-500/10]
RWBCU48-N10-[110-500/10]
RWBCU48-N20-[110-500/10]
RWBCU48-NK10-[110-500/10]
RWBCU58-20-[110-500/10]
RWBCU58-25-[110-500/10]
RWBCU58-N20-[110-500/10]
RWBCU78-25-[110-500/10]
RWBCU78-30-[110-500/10]
RWBCU78-35-[110-500/10]
RWBCU78-N25-[110-500/10]
RWBCU78-N30-[110-500/10]
RWBCU78-N35-[110-500/10]
RWBMG48-10-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG48-15-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG48-N10-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG48-NK10-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG58-20-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG58-25-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG58-N20-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG78-25-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG78-30-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG78-35-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG78-N25-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG78-N30-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMG78-N35-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU48-10-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU48-15-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU48-N10-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU48-NK10-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU58-20-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU58-25-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU58-N20-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU78-25-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU78-30-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU78-35-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU78-N25-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU78-N30-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
RWBMU78-N35-[110-500/10]-X[7-15/1]-Y[7-12/1]-Z[4-7/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Outer Dia. D
(Ø)
Shaft (Bore) Dia. d
(mm)
Shaft Hole Specifications Keyway Width b
(mm)
Urethane Hardness
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned288Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned3812Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned3815Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned3812New JIS Keyway + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4810Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4815Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4820Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4825Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4810New JIS Keyway + Tap3Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4820New JIS Keyway + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4810New JIS Keyway + Tap4Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned5820Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned5825Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned5820New JIS Keyway + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7825Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7830Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7835Round Hole + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7825New JIS Keyway + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7830New JIS Keyway + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7835New JIS Keyway + Tap-Shore A70110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned288Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned3812Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned3815Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned3812New JIS Keyway + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4810Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4815Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4820Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4825Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4810New JIS Keyway + Tap3Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4820New JIS Keyway + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned4810New JIS Keyway + Tap4Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned5820Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned5825Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned5820New JIS Keyway + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7825Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7830Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7835Round Hole + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7825New JIS Keyway + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7830New JIS Keyway + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crowned7835New JIS Keyway + Tap-Shore A90110 ~ 500---

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4810Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4815Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4810New JIS Keyway + Tap3Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4810New JIS Keyway + Tap4Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove5820Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove5825Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove5820New JIS Keyway + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7825Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7830Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7835Round Hole + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7825New JIS Keyway + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7830New JIS Keyway + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7835New JIS Keyway + Tap-Shore A70110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4810Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4815Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4810New JIS Keyway + Tap3Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove4810New JIS Keyway + Tap4Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove5820Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove5825Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove5820New JIS Keyway + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7825Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7830Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7835Round Hole + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7825New JIS Keyway + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7830New JIS Keyway + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 10 Day(s) 10Crosspiece Groove7835New JIS Keyway + Tap-Shore A90110 ~ 5007 ~ 157 ~ 124 ~ 7

Loading...

  1. 1

Basic Information

Type Pulleys With or w/o Flange No Flange Surface Urethane Urethane Provided
Material Aluminum Alloy Length L(mm) ~300 / ~500 Shaft Type Round Hole
Surface Treatment Not Provided