1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight (Part Number)

Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Product type : Pulleys.
· Shaft of Pulleys : Crowned and Crosspiece Groove Straight type.
· The series code of Crowned type: RWCUN RWCUF RWMUN and RWMUF.
· The series code of Crosspiece Groove type: RWCGN RWCGF RWMGN and RWMGF.
· Shaft Type : Round Hole.
· Flange: Flange type and No Flange.
· Core Material: Aluminium A5052.
· Lining Material: Urethane (Natural Color)
· Urethane Hardness: Shore A90 and Shore A70.
· Outer Diameter: 15-80 mm.
· Shaft (Bore) Diameter: 8-35 mm.
· Length: 25-100 mm.
· Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RWCGF30-8-[25-100/1]-H[0.3,​0.5]
RWCGF30-10-[25-100/1]-H[0.3,​0.5]
RWCGF35-10-[25-100/1]-H[0.3,​0.5]
RWCGF35-12-[25-100/1]-H[0.3,​0.5]
RWCGF35-15-[25-100/1]-H[0.3,​0.5]
RWCGF40-12-[25-100/1]-H[0.3,​0.5]
RWCGF40-15-[25-100/1]-H[0.3,​0.5]
RWCGF50-15-[25-100/1]-H[0.3,​0.5]
RWCGF50-20-[25-100/1]-H[0.3,​0.5]
RWCGF50-25-[25-100/1]-H[0.3,​0.5]
RWCGF60-20-[25-100/1]-H[0.3,​0.5]
RWCGF60-25-[25-100/1]-H[0.3,​0.5]
RWCGF60-30-[25-100/1]-H[0.3,​0.5]
RWCGF80-25-[25-100/1]-H[0.3,​0.5]
RWCGF80-30-[25-100/1]-H[0.3,​0.5]
RWCGF80-35-[25-100/1]-H[0.3,​0.5]
RWCGN15-8-[25-100/1]-H[0.3,​0.5]
RWCGN20-8-[25-100/1]-H[0.3,​0.5]
RWCGN20-10-[25-100/1]-H[0.3,​0.5]
RWCGN25-8-[25-100/1]-H[0.3,​0.5]
RWCGN25-10-[25-100/1]-H[0.3,​0.5]
RWCGN30-8-[25-100/1]-H[0.3,​0.5]
RWCGN30-10-[25-100/1]-H[0.3,​0.5]
RWCGN30-12-[25-100/1]-H[0.3,​0.5]
RWCGN35-10-[25-100/1]-H[0.3,​0.5]
RWCGN35-12-[25-100/1]-H[0.3,​0.5]
RWCGN35-15-[25-100/1]-H[0.3,​0.5]
RWCGN40-12-[25-100/1]-H[0.3,​0.5]
RWCGN40-15-[25-100/1]-H[0.3,​0.5]
RWCGN40-20-[25-100/1]-H[0.3,​0.5]
RWCGN50-15-[25-100/1]-H[0.3,​0.5]
RWCGN50-20-[25-100/1]-H[0.3,​0.5]
RWCGN50-25-[25-100/1]-H[0.3,​0.5]
RWCGN60-20-[25-100/1]-H[0.3,​0.5]
RWCGN60-25-[25-100/1]-H[0.3,​0.5]
RWCGN60-30-[25-100/1]-H[0.3,​0.5]
RWCGN80-25-[25-100/1]-H[0.3,​0.5]
RWCGN80-30-[25-100/1]-H[0.3,​0.5]
RWCGN80-35-[25-100/1]-H[0.3,​0.5]
RWCUF30-8-[25-100/1]-H[0.3,​0.5]
RWCUF30-10-[25-100/1]-H[0.3,​0.5]
RWCUF35-10-[25-100/1]-H[0.3,​0.5]
RWCUF35-12-[25-100/1]-H[0.3,​0.5]
RWCUF35-15-[25-100/1]-H[0.3,​0.5]
RWCUF40-12-[25-100/1]-H[0.3,​0.5]
RWCUF40-15-[25-100/1]-H[0.3,​0.5]
RWCUF50-15-[25-100/1]-H[0.3,​0.5]
RWCUF50-20-[25-100/1]-H[0.3,​0.5]
RWCUF50-25-[25-100/1]-H[0.3,​0.5]
RWCUF60-20-[25-100/1]-H[0.3,​0.5]
RWCUF60-25-[25-100/1]-H[0.3,​0.5]
RWCUF60-30-[25-100/1]-H[0.3,​0.5]
RWCUF80-25-[25-100/1]-H[0.3,​0.5]
RWCUF80-30-[25-100/1]-H[0.3,​0.5]
RWCUF80-35-[25-100/1]-H[0.3,​0.5]
RWCUN15-8-[25-100/1]-H[0.3,​0.5]
RWCUN20-8-[25-100/1]-H[0.3,​0.5]
RWCUN20-10-[25-100/1]-H[0.3,​0.5]
RWCUN25-8-[25-100/1]-H[0.3,​0.5]
RWCUN25-10-[25-100/1]-H[0.3,​0.5]
RWCUN30-8-[25-100/1]-H[0.3,​0.5]
RWCUN30-10-[25-100/1]-H[0.3,​0.5]
RWCUN30-12-[25-100/1]-H[0.3,​0.5]
RWCUN35-10-[25-100/1]-H[0.3,​0.5]
RWCUN35-12-[25-100/1]-H[0.3,​0.5]
RWCUN35-15-[25-100/1]-H[0.3,​0.5]
RWCUN40-12-[25-100/1]-H[0.3,​0.5]
RWCUN40-15-[25-100/1]-H[0.3,​0.5]
RWCUN40-20-[25-100/1]-H[0.3,​0.5]
RWCUN50-15-[25-100/1]-H[0.3,​0.5]
RWCUN50-20-[25-100/1]-H[0.3,​0.5]
RWCUN50-25-[25-100/1]-H[0.3,​0.5]
RWCUN60-20-[25-100/1]-H[0.3,​0.5]
RWCUN60-25-[25-100/1]-H[0.3,​0.5]
RWCUN60-30-[25-100/1]-H[0.3,​0.5]
RWCUN80-25-[25-100/1]-H[0.3,​0.5]
RWCUN80-30-[25-100/1]-H[0.3,​0.5]
RWCUN80-35-[25-100/1]-H[0.3,​0.5]
RWMGF40-12-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-5/1]
RWMGF40-15-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-5/1]
RWMGF50-15-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-5/1]
RWMGF50-20-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-5/1]
RWMGF50-25-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-5/1]
RWMGF60-20-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-7/1]
RWMGF60-25-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-7/1]
RWMGF60-30-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-7/1]
RWMGF80-25-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-7/1]
RWMGF80-30-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-7/1]
RWMGF80-35-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-7/1]
RWMGN40-12-[50-100/1]-X[7-15/1]-Y[5-12/1]-Z[4-5/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWith or w/o Flange Shape Outer Dia. D
(Ø)
Shaft (Bore) Dia. d
(mm)
Urethane Hardness
(mm)
H L
(mm)
X
(mm)
Y
(mm)
Z
(mm)

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned308Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3010Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3510Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3512Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3515Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned4012Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned4015Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned5015Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned5020Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned5025Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned6020Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned6025Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned6030Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned8025Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned8030Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned8035Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned158Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned208Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned2010Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned258Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned2510Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned308Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3010Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3012Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3510Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3512Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3515Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned4012Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned4015Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned4020Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned5015Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned5020Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned5025Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned6020Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned6025Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned6030Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned8025Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned8030Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned8035Shore A700.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned308Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3010Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3510Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3512Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned3515Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned4012Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned4015Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned5015Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned5020Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned5025Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned6020Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned6025Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned6030Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned8025Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned8030Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrowned8035Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned158Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned208Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned2010Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned258Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned2510Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned308Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3010Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3012Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3510Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3512Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned3515Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned4012Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned4015Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned4020Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned5015Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned5020Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned5025Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned6020Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned6025Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned6030Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned8025Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned8030Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrowned8035Shore A900.3 ~ 0.525 ~ 100---

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove4012Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 5

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove4015Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 5

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove5015Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 5

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove5020Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 5

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove5025Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 5

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove6020Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove6025Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove6030Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove8025Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove8030Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 7 Day(s) 10FlangeCrosspiece Groove8035Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 7

-

PULLEY 1 Piece(s) 7 Day(s) 10No FlangeCrosspiece Groove4012Shore A70-50 ~ 1007 ~ 155 ~ 124 ~ 5

Loading...

Basic Information

Type Pulleys Surface Urethane Urethane Provided Material Aluminum Alloy
Length L(mm) ~50 / ~100 Shaft Type Round Hole Surface Treatment Not Provided
Shaft Hole Specifications Round Hole + Tap