1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Economy Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500 (Part Number)

Economy Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Product type: Idlers.
· Idlers type: Bearing Built-in.
· Shape of Idlers: Straight type, Crosspiece Groove Straight Type and Crowned Type.
· Shaft Type : Bearing on Each End (2-Bearing in Total)
· The product code series Straight type: RFWAS and RFWWS.
· The product code series Crosspiece Groove Straight: RFWAC and RFWWC.
· The product code series Crowned Type: RFWAM and RFWWM.
· Idlers Material: Aluminum Alloy
· Outer Diameter: 18-78. mm.
· Shaft (Bore) Diameter: 8-15 mm.
· Length: 110-510 mm.
· MC Nylon Flat Idler MCF

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RFWAC18-8-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC28-8-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC28-10-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC38-15-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC38-20-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC48-15-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC48-20-[110-500/1]-H[0.3,​0.5,​0.8]
RFWAC48-25-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC48-30-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC58-20-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC58-25-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC58-30-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC58-40-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC78-30-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAC78-35-[110-510/1]-H[0.3,​0.5,​0.8]
RFWAM38-12-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM38-15-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM48-15-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM48-20-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM48-25-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM58-20-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM58-25-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM58-30-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM58-35-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM78-30-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM78-35-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAM78-40-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWAS18-8-[110-510/1]
RFWAS28-8-[110-510/1]
RFWAS28-10-[110-510/1]
RFWAS38-15-[110-510/1]
RFWAS38-20-[110-510/1]
RFWAS48-15-[110-510/1]
RFWAS48-20-[110-510/1]
RFWAS48-25-[110-510/1]
RFWAS48-30-[110-510/1]
RFWAS58-20-[110-510/1]
RFWAS58-25-[110-510/1]
RFWAS58-30-[110-510/1]
RFWAS58-40-[110-510/1]
RFWAS78-30-[110-510/1]
RFWAS78-35-[110-510/1]
RFWWC18-8-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC28-8-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC28-10-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC38-15-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC38-20-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC48-15-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC48-20-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC48-25-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC48-30-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC58-20-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC58-25-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC58-30-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC58-40-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC78-30-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWC78-35-[110-510/1]-H[0.3,​0.5,​0.8]
RFWWM38-12-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM38-15-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM48-15-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM48-20-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM48-25-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM58-20-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM58-25-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM58-30-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM58-35-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM78-30-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM78-35-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWM78-40-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RFWWS18-8-[110-510/1]
RFWWS28-8-[110-510/1]
RFWWS28-10-[110-510/1]
RFWWS38-15-[110-510/1]
RFWWS38-20-[110-510/1]
RFWWS48-15-[110-510/1]
RFWWS48-20-[110-510/1]
RFWWS48-25-[110-510/1]
RFWWS48-30-[110-510/1]
RFWWS58-20-[110-510/1]
RFWWS58-25-[110-510/1]
RFWWS58-30-[110-510/1]
RFWWS58-40-[110-510/1]
RFWWS78-30-[110-510/1]
RFWWS78-35-[110-510/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Outer Dia. D
(Ø)
Surface Treatment Shaft (Bore) Dia. d
(mm)
H L
(mm)
X
(mm)
Y
(mm)
Z
(mm)

-

IDLER 1 Piece(s) 7 Day(s) 10Crowned18Not Provided80.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned28Not Provided80.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned28Not Provided100.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned38Not Provided150.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned38Not Provided200.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Not Provided150.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Not Provided200.3 ~ 0.8110 ~ 500---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Not Provided250.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Not Provided300.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Not Provided200.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Not Provided250.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Not Provided300.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Not Provided400.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned78Not Provided300.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned78Not Provided350.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove38Not Provided12-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove38Not Provided15-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove48Not Provided15-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove48Not Provided20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove48Not Provided25-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Not Provided20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Not Provided25-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Not Provided30-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Not Provided35-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove78Not Provided30-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove78Not Provided35-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove78Not Provided40-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Straight18Not Provided8-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight28Not Provided8-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight28Not Provided10-110 ~ 510---

-

IDLER 1 Piece(s) 7 Day(s) 10Straight38Not Provided15-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight38Not Provided20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Not Provided15-110 ~ 510---

-

IDLER 1 Piece(s) 7 Day(s) 10Straight48Not Provided20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Not Provided25-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Not Provided30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Not Provided20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Not Provided25-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Not Provided30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Not Provided40-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight78Not Provided30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight78Not Provided35-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned18Clear Anodize80.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned28Clear Anodize80.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned28Clear Anodize100.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned38Clear Anodize150.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned38Clear Anodize200.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Clear Anodize150.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Clear Anodize200.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Clear Anodize250.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned48Clear Anodize300.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Clear Anodize200.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Clear Anodize250.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Clear Anodize300.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned58Clear Anodize400.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned78Clear Anodize300.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crowned78Clear Anodize350.3 ~ 0.8110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove38Clear Anodize12-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove38Clear Anodize15-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove48Clear Anodize15-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove48Clear Anodize20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove48Clear Anodize25-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Clear Anodize20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Clear Anodize25-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Clear Anodize30-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove58Clear Anodize35-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove78Clear Anodize30-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove78Clear Anodize35-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove78Clear Anodize40-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Straight18Clear Anodize8-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight28Clear Anodize8-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight28Clear Anodize10-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight38Clear Anodize15-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight38Clear Anodize20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Clear Anodize15-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Clear Anodize20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Clear Anodize25-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight48Clear Anodize30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Clear Anodize20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Clear Anodize25-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Clear Anodize30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight58Clear Anodize40-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight78Clear Anodize30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight78Clear Anodize35-110 ~ 510---

Loading...

  1. 1

Basic Information

Type Idlers (Bearing Built-in) With or w/o Flange No Flange Surface Urethane Urethane Not Provided
Material Aluminum Alloy Length L(mm) ~300 / ~500 Shaft Type 1-Bearing on Each End (2-Bearing in Total)