(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Rotary polishing plate (stainless steel) with custom linear dimensions.
Part Number | - | A | - | B | - | T |
SUSS | - | 351 | - | 200 | - | 20 |
Part Number |
---|
SUSS-[25-500/1]-[25,40,60,80,100,125,150,160,200]-[5,6,8,10,12,15,20,25,30,35,40] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | 5 ~ 40 | 25 ~ 500 | 25 ~ 200 |
Loading...
Finish Method | Upper-Lower Surface Rotary Grinding (4F2RG) | Material | SUS304 |
---|
How can we improve?
How can we improve?