1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS303 A Dimension Configurable Plates (Part Number)

GUIDE PLATE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Surface polishing plate with custom linear dimensions.



[ M ] Material: SUS303HP-NO1

Specifications

Part Number-A-B-T
SUS-
351-200-20

Alterations


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SUS-[25-500/1]-[25,​40,​60,​80,​100,​125,​150,​160,​200]-[5,​6,​8,​10,​12,​15,​20,​25,​30,​35,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness T
(mm)
Length A
(mm)
Width B
(mm)

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 105 ~ 4025 ~ 50025 ~ 200

Loading...

  1. 1
 

Basic Information

Finish Method Upper-Lower Surface Grinding (4F2G) Material SUS303