1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rectangular, Configurable Lengths

PULLS

Rectangular, Configurable Lengths
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The length of this square bar-type handle can be specified. [Material]Stainless steel (SUS304)



Type[ M ]Material[ S ]Surface Treatment
USANSFSUS304Buffing

Specifications

Part Number-L
USANSF-85

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
USANSF-[80-300/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)

-

PULLS 1 Piece(s) 10 Day(s) 1080 ~ 300

Loading...

  1. 1
 

Basic Information

Overall Height(mm) 40 Main Body Type Surfaced Grip thickness(mm) 12
Surfaced Type Category U Shape Mounting Method Female Thread U Shape Square Bars
Surface Treatment Buff Polished Additional Function Not Provided Handle Cross Sectional Shape Square Bar
Allowable Load(N) 2500

MISUMI Unit Example related to this product