1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Protection Caps for Adjustment Pads【20 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 400.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This safety cap can be attached to the protruding threaded section of the leveling mount



[ M ] Material: EPDM

Specifications

Part Number-Color
AJCP12-B

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AJCP8-B
AJCP12-BSALE
AJCP20-BSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable Thread Nominal M

฿ 400.40

ADJUSTER PADS 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) 106,8

฿ 477.75

฿ 209.35

ADJUSTER PADS 1 Pack(s)

20 Pieces Per Package

Same day 1010,12

฿ 618.80

฿ 241.52

ADJUSTER PADS 1 Pack(s)

20 Pieces Per Package

Same day 1016,20

Loading...

  1. 1

Example

 

Basic Information

Type Protection Caps for Leveling Mounts Color B (Black) Material EPDM