(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.35 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 291.20 ฿ 180.60 | ADJUSTER PADS | 1 Piece(s) | Same day | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 60 | 13.5 | 8 | ||
฿ 377.65 ฿ 160.50 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 40 | 4 | 60 | 13.5 | 8 | ||
฿ 327.60 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 268.45 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 50 | 13.5 | 10 | ||
฿ 295.75 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 50 | 13.5 | 10 | |
฿ 382.20 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 40 | 4 | 50 | 13.5 | 10 | |
฿ 332.15 ฿ 161.36 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 40 | 4 | 50 | 13.5 | 10 | ||
฿ 273.00 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 304.85 | ADJUSTERPADS | 1 Piece(s) | Available | 3 Day(s) | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 391.30 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 354.90 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 327.60 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 50 | 4.2 | 70 | 16 | 12 | ||
฿ 364.00 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 450.45 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 400.40 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 345.80 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 50 | 4.2 | 100 | 16 | 12 | |
฿ 382.20 | ADJUSTER PADS | 1 Piece(s) | Same day | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 50 | 4.2 | 100 | 16 | 12 | ||
฿ 473.20 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 50 | 4.2 | 100 | 16 | 12 | |
฿ 418.60 ฿ 199.30 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 50 | 4.2 | 100 | 16 | 12 | ||
฿ 404.95 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 70 | 17 | 16 | |
฿ 450.45 | ADJUSTERPADS | 1 Piece(s) | Available | 3 Day(s) | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 70 | 17 | 16 | |
฿ 573.30 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 70 | 17 | 16 | |
฿ 477.75 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 60 | 4.4 | 70 | 17 | 16 | |
฿ 436.80 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 100 | 17 | 16 | |
฿ 477.75 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 100 | 17 | 16 | |
฿ 600.60 | ADJUSTER PADS | 1 Piece(s) | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 100 | 17 | 16 | ||
฿ 509.60 ฿ 260.35 | ADJUSTERPADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 60 | 4.4 | 100 | 17 | 16 | ||
฿ 464.10 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 509.60 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 632.45 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 546.00 ฿ 251.60 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 60 | 4.4 | 100 | 17 | 20 | ||
฿ 477.75 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 527.80 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 655.20 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 130 | 17 | 20 | ||
฿ 559.65 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 423.15 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 464.10 | ADJUSTERPADS | 1 Piece(s) | Available | 3 Day(s) | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 577.85 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 559.65 | ADJUSTER PADS | 1 Piece(s) | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 40 | 4 | 60 | 13.5 | 8 | ||
฿ 477.75 ฿ 217.04 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 50 | 13.5 | 10 | ||
฿ 514.15 ฿ 260.21 | ADJUSTER PADS | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 50 | 13.5 | 10 | ||
฿ 646.10 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 40 | 4 | 50 | 13.5 | 10 | |
฿ 609.70 ฿ 289.06 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 40 | 4 | 50 | 13.5 | 10 | ||
฿ 609.70 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 659.75 | ADJUSTER PADS | 1 Piece(s) | Same day | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 50 | 4.2 | 70 | 16 | 12 | ||
฿ 809.90 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 778.05 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 882.70 | ADJUSTERPADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 70 | 17 | 16 | |
฿ 946.40 | ADJUSTER PADS | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 70 | 17 | 16 | ||
฿ 1,142.05 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 70 | 17 | 16 | |
฿ 1,096.55 ฿ 562.31 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 60 | 4.4 | 70 | 17 | 16 | ||
฿ 1,160.25 ฿ 605.53 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 100 | 17 | 20 | ||
฿ 1,192.10 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 1,392.30 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 1,355.90 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 1,242.15 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 1,310.40 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 1,451.45 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 1,392.30 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 127.40 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 136.50 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 40 | 4 | 50 | 13.5 | 10 | |
฿ 182.00 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 177.45 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 250.25 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 50 | 4.2 | 100 | 16 | 12 | |
฿ 245.70 ฿ 108.67 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 70 | 17 | 16 | ||
฿ 304.85 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 100 | 17 | 16 | |
฿ 291.20 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 323.05 | ADJUSTERPADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 382.20 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 40 | 4 | 60 | 13.5 | 8 | |
฿ 423.15 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 40 | 4 | 50 | 13.5 | 10 | |
฿ 586.95 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 50 | 4.2 | 70 | 16 | 12 | |
฿ 878.15 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 70 | 17 | 16 | ||
฿ 1,214.85 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 100 | 17 | 20 | |
฿ 1,301.30 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Neoprene Rubber] Neoprene Rubber (Black) | 60 | 4.4 | 130 | 17 | 20 |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?