(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).
Part Number |
---|
FJSMS20-100-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,355.90 | ADJUSTER PADS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 60 | 4.4 | 100 | 17 | 20 |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part FJSMS20-100-S in the Rubber Base Adjustment Pads series.
Part Number |
---|
FJSM10-50-S |
FJSM10-75-C |
FJSM10-75-D |
FJSMS20-130-C |
FJSMS20-130-D |
FJSMS20-130-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 332.15 | 1 Piece(s) | Same day | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 40 | 4 | 50 | 13.5 | 10 | ||
฿ 273.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 304.85 | 1 Piece(s) | Available | 3 Day(s) | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 75 | 13.5 | 10 | |
฿ 1,242.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 1,310.40 | 1 Piece(s) | Available | Same day | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 130 | 17 | 20 | |
฿ 1,451.45 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 130 | 17 | 20 |
How can we improve?
How can we improve?