1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rubber Base Adjustment Pads (Part Number)

ADJUSTER PADS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 127.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJSMS16-70-S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 1,096.55

฿ 562.31

ADJUSTER PADS 1 Piece(s) Same day 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Silicon] Silicon (White)604.4701716

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJSMS16-70-S in the Rubber Base Adjustment Pads series.

Products with similar specification

Part Number
FJSM10-50-S
FJSM10-75-C
FJSM10-75-D
FJSMS20-100-C
FJSMS20-100-D
FJSMS20-100-P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 332.15

1 Piece(s) Same day 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Silicon] Silicon (White)4045013.510

฿ 273.00

1 Piece(s) Available 3 Day(s) 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4047513.510

฿ 304.85

1 Piece(s) Available 3 Day(s) -[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Synthetic Rubber] Electrically Conductive Rubber (Black)4047513.510

฿ 1,160.25

1 Piece(s) Same day 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)604.41001720

฿ 1,192.10

1 Piece(s) Available 3 Day(s) -[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Synthetic Rubber] Electrically Conductive Rubber (Black)604.41001720

฿ 1,392.30

1 Piece(s) Available 3 Day(s) 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Polyacetal] Polyacetal (White)604.41001720

MISUMI Unit Example related to this product