Blind Joint Parts - Nut for Pre-Assembly Double Joint (Series 6)

Caution
Product Description
Fixed by fastening with two bolts. A joint with excellent installation flexibility such as extending the frame or attaching to a plate.
Dimensional Drawing of Blind Joint Parts
| HDJSN (standard type) | ①Pre-inserted double Blind Joint Parts HDJFSN(equivalent to SUS316, sintered) | ②Pre-insertion nut HNTTSN (equivalent to SUS316, sintered) with conductive function |
![]() | ![]() | ![]() |
| HDJHSN (Eccentric nut type) | ①Pre-inserted double Blind Joint Parts HDJFSN(equivalent to SUS316, sintered) | ②Pre-insertion eccentric nut HNTHSN (equivalent to SUS316, sintered) with conductive function |
![]() | ![]() | ![]() |
Specification Table of Blind Joint Parts
| Blind Joint Parts Model |
| HDJSN6 |
| First-in double Blind Joint Parts | Frame Type | Can be used in any orientation | Can only be used in the short direction | Can only be used in the longitudinal direction | Can only be used in a direction where there is no flat surface on the connection | |
| HDJSN6 HDJHSN6 HDJFSN6 | NFS6 HFS6 GFS6 EFS6 CAF6 HFSY6 NFS6 NEFS6 | 3030 | ○ | |||
| 3060 | ○ | |||||
| 3090 | ○ | |||||
| 30120 | ○ | |||||
| 5050 | ○ | |||||
| 50100 | ○ | |||||
| 100100 | ○ | |||||
| 6060 | ○ | |||||
| 6090 | ○ | |||||
| 60120 | ○ | |||||
| HFSF6 EFSF6 NEFSF6 | 3030 | ○ | ||||
| 3060 | ○ | ○ | ||||
| 5050 | ○ | |||||
| 6060 | ○ | |||||
| HFSH6 EFSH6 | 3030 | ○ | ||||
| 3060 | ○ | ○ | ||||
| NFSL6 HFSL6 | 3030 | ○ | ||||
| 3060 | ○ | |||||
| HFSG6 | 6060 | ○ | ||||
| HFSB6 EFSB6 NEFSB6 | 3030 | ○ | ||||
| 3060 | ○ | |||||
| 3090 | ○ | |||||
| 30120 | ○ | |||||
| 5050 | ○ | |||||
| 6060 | ○ | |||||
| HFSFB6 EFSFB6 | 3030 | ○ | ||||
| HFSLB6 | 3030 | ○ | ||||
| 3060 | ○ | |||||
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Model | accessories | ||||||
| Type | No. | ① First-in double Blind Joint Parts | Quantity | ②Pre-insertion nuts | Quantity | ③Hexagon socket head bolt | Quantity |
| HDJSN | 6 | HDJFSN6 | 2 | HNTTSN6-5 | 2 | SCB5-25 | 2 |
| HDJHSN | 6 | HDJFSN6 | 2 | HNTHSN6 | 2 | SCB5-25 | 2 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Joint Parts Model | |
| Blind Joint Parts Type | No. |
| HDJFSN (1 set contains 2 pieces) | 6 |
How to connect of Blind Joint Parts
| procedure | Front View | explanation | How to specify the model (for 30mm square) | |||||||||||||||||
| 1 | ![]() | ![]() | ![]() |
| ||||||||||||||||
| ② Insert the pre-assembly nuts into frame Ⓐ in advance. | ||||||||||||||||||||
| 2 | ![]() | ![]() | ![]() | |||||||||||||||||
| Insert bolt ③ into frame Ⓑ with hole S. Pass the head of the bolt through hole S and raise the bolt along the groove in the frame until the bottom end of the bolt is above hole S. | ||||||||||||||||||||
| 3 | ![]() | ![]() | ![]() | |||||||||||||||||
Insert the first-in double Blind Joint Parts ① into the frame Ⓑ with the bolt passing through . | ||||||||||||||||||||
| 4 | ![]() | ![]() | ![]() | |||||||||||||||||
Pass the bolt through the hole in the pre-assembled double Blind Joint Parts inside the groove of frame B. | ||||||||||||||||||||
| 5 | ![]() | ![]() | ||||||||||||||||||
| Place frame B on frame A, and slide the pre-insertion nuts and bolts from both sides to connect to the double Blind Joint Parts ①. | ||||||||||||||||||||
| 6 | ![]() | ![]() ![]() | ![]() Tighten while adjusting the position with a hex wrench. | |||||||||||||||||
| 7 | ![]() | |||||||||||||||||||
■6 Series Model Example
| Product name | Model example |
|---|---|
| Frame A | HFS6-3030-1000 |
| Frame B | HFS6-3030-1000-LSH |
| ① First-in double joint | HDJFSN6 |
| ②Pre-insertion nuts | HNTTSN6-5 |
| ③Hexagon socket head bolt | SCB5-25 |
Connection method: Extension of Blind Joint Parts
[Method of adding additional work to the frame]
Example: When adding a 1000mm aluminum frame to a 4000mm aluminum frame with a cross section of 30x60
1. Drill S holes horizontally on the right side of the 4000mm aluminum frame.2
. Drill D holes horizontally on the left side of the 1000mm aluminum frame.3
. Prepare pre-fit double Blind Joint Parts for the number of S holes.4
. Prepare pre-fit double joint nuts for the number of D holes.5
. Prepare 2 hexagon socket bolts for the pre-fit double Blind Joint Parts.6
. Pass the bolt (5) through the pre-fit double joint (3).7.
Insert the head of the bolt (5) into the S hole, then insert (3) into the S hole.8.
Insert (4) into the D hole of the frame (2) so that the tap is level with the groove.9.
Fasten to (4) with the bolt installed in (7). Do this for the number of grooves on both sides.
| series | symbol | Product name | Model | quantity | remarks |
|---|---|---|---|---|---|
| 6 | (1) | 30x60 Aluminum Frame S-Hole | HFS6-3060-4000-RSH | 1 | - |
| (2) | 30x60 Aluminum Frame D Hole | HFS6-3060-1000-LDH | 1 | - | |
| (3) | Single pre-inserted double Blind Joint Parts | HDJFSN6 | 2 | 2 pieces per set | |
| (4) | Pre-insertion double Blind Joint Parts nut | HDJRN6 | 2 | - | |
| (5) | Hexagon socket head bolt | CBM5-40 | 4 | - |
How to Use of Blind Joint Parts
![]() | ||||||||||||||||||||||||
| ||||||||||||||||||||||||

(reference) Corner part when using this Blind Joint Parts

Built-in frame of Blind Joint Parts
・We haveframes with pre-assembled double Blind Joint Parts. There is no need to do any additional work on the aluminum frame, so it can be used immediately.
Product Comparison Information of Blind Joint Parts
■6 Series Blind Joint Parts
| Product name | First-in double Blind Joint Parts | Tapping Blind Joint Parts | Screw Blind Joint Parts | Simple Blind Joint Parts | Single Blind Joint Parts | Center Blind Joint Parts | Post-insertion double Blind Joint Parts | Parallel Blind Joint Parts |
|---|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Blind Joint Parts Material | SUS316 equivalent / SUS304 | SWCH-18A | Iron or SUS304 | S45C/SCM435 | Iron or SUS304 | SCS13 | Equivalent to SCS13/SUS304 | SCS13/SUS304 |
| Features | This Blind Joint Parts can be used for a variety of purposes, such as extending frames or attaching to plates. | No additional tapping is required. Wrench holes are drilled into the mating frame. This is the most inexpensive Blind Joint Parts. | The plate allows for reliable and inexpensive connection. | No additional machining of wrench holes is required, and fastening can be done in one place. | Since the additional D hole does not penetrate all the way to the flat surface, this is a Blind Joint Parts with an especially aesthetic appearance. | This is the most common Blind Joint Parts that can be used with a wide range of aluminium frames. | Stable fastening is possible from two points. This is the strongest fastening possible with Blind Joint Parts. | The frames can be connected side-by-side. |
| 6 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page | Product page |
6 Series Related Products of Blind Joint Parts
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint Parts | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |















































