Free Angle Sheet Metal Brackets - For 6 Series (Slot Width 8mm) Aluminum Frames

Brand :
MISUMI
Caution
Product Description
Sheet metal bracket that can be fixed at any position. No alteration is required on the aluminum extrusion.
Dimensional Drawing of Angular Brackets
HBLPBL6HBLPBR6[M] Angular Brackets Material: SPCC
[S] Surface treatment: Trivalent chromate
[S] Surface treatment: Trivalent chromate
Specification Table of Angular Brackets
| Angular Brackets Model |
| HBLPBL6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Angular Brackets Model | Supported Frames | Applicable bolts and nuts | ||||
| Angular Brackets Type | No. | Hexagonal socket head bolt with washer | Quantity | nut | Quantity | |
| HBLPBL HBLPBR | 6 | 6 series 30 square | CBST6-12 | 4 | HNTT6-6 | 4 |
Additional Processing of Angular Brackets
| Alterations | Code | Spec. | Applicable Angular Brackets |
| Applicable bolts and nuts included | SET | Applicable bolts and nuts are included in the set. | HBLPBL6 HBLPBR6 |
| Set of applicable bolts, nuts and clamp levers | SET1 | Applicable bolts:3 pieces Clamp lever (LNP): 1 piece Flat washer (PWF) 1 applicable nut and4 pieces of the above are included in the set. | HBLPBL6 HBLPBR6 |
- SET and SET1 come with the parts necessary for installation.
- If no additional processing is required, only the main body will be included.
Please select your own nuts and bolts. There are four mounting holes.
Supported Frames of Angular Brackets
-Only usable with6 series 30 x 30 mm .
How to Use of Angular Brackets
- No additional processing is required on the aluminum frame.
- Attach to the aluminum frame using nuts and bolts.
- Adjust the Angular Brackets and fix it at any angle you like.

Product Comparison Information of Angular Brackets
■6 Series Angled Angular Brackets
| Product name | Free Angle Sheet Metal Angular Brackets | Free Angular Brackets | Angled Angular Brackets |
|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() |
| Angular Brackets | Any angle | Any angle | 45 degrees, 135 degrees |
| Supported Frames | 6 series 30 square | 6 series 30 square | 6 series 30mm square, 60mm square |
| Angular Brackets Product page | This product | Product page | Product page |
Related Items of Angular Brackets
■Angular Brackets 6 series (groove width 8mm)
| Product name | Aluminum frame | Angular Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here | Here |











