Angled Brackets - For 6 Series (Slot Width 8mm) Aluminum Frames - Extruded

Caution
Product Description
[Features]
• Fixed 45-degree and 135-degree options allow selection to match the required joint angle.
• Extruded A6N01SS-T5 aluminum alloy construction with anodized surface treatment.
• Compatible with 6 Series aluminum frames with 8mm slot width.
[Use]
• For connecting aluminum frames diagonally; a 45-degree frame cut enables a neat installation.
Dimensional Drawing of Angular Brackets
HBL45TS6HBL45TD6HBL135TS6HBL135TD6Angular Brackets Surface treatment: Anodizing
Specification Table of Angular Brackets
| Angular Brackets Model |
| HBL45TS6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Angular Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBL45TS6 | 58 | CBM6-15 | 2 | HNTT6-6 | 2 | 1176 |
| HBL45TD6 | 147 | 4 | 4 | 1960 | ||
| HBL135TS6 | 68 | 2 | 2 | 1176 | ||
| HBL135TD6 | 172 | 4 | 4 | 1960 | ||
Additional Processing of Angular Brackets
Angular Brackets Model | - | (C・SET・SST・SEU・SSU・SEP・SSP・Z6) |
HBL45TS6 | - | SET |
|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Processing Details for Angular Brackets
■Details of applicable bolt and nut sets
| Additional processing Angular Brackets model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Angular Brackets Model (diameter only) | Angular Brackets Material | type | Angular Brackets Model | Material | Stopper | |
| SET | CBM6-15 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-15 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-15 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-15 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-15 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-15 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
- The Angular Brackets For 30 square frames (HBL45TS6, HBL135TS6), two bolts and two nuts are included, and
for 60 square frames (HBL45TD6, HBL135TD6), four bolts and four nuts are included.
- If there are no accessories, it will be the main body only. Please select the nuts and bolts yourself.
Supported Frames for Angular Brackets
HBL45TS6, HBL135TS6: 6 series 30 square frame HBL45TD6, HBL135TD6: 6 series 60 square frame
How to Use of Angular Brackets
on the aluminum frame , it can be installed neatly.

Product Comparison Information of Angular Brackets
■6 Series Angled Angular Brackets
| Product name of Angular Brackets | Angled Angular Brackets | Free Angle Angular Brackets | Free Angle Sheet Metal Angular Brackets |
|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() |
| angle Angular Brackets | 45 degrees, 135 degrees | Any angle | Any angle |
| Supported Frames for Angular Brackets | 6 series 30mm square, 60mm square | 6 series 30 square | 6 series 30 square |
| Product Angular Brackets page | This Angular Brackets product | Product Angular Brackets page | Product Angular Brackets page |
Related Items of Angular Brackets
■ 6 series (groove width 8mm)
| Product name of Angular Brackets | Aluminum frame | Angular Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product Angular Brackets page | Here | Here | Here | Here | Here | Here |












