Reversing Bracket with Cover - 6 Series, 8mm Slot, 1 Slot (90 Degree)

Caution
Product Description
It is a reversing bracket type with protrusion with a cover . Dust does not collect inside.
Dimensional Drawing of 90 degree Brackets
HBLFSNT6
cover
90 degree Brackets

[ ! ]Bolts and nuts can also be purchased as a set. Please see the additional processing below.
[ M ]Material 90 degree Brackets: ADC12 Cover: Polyamide (black)
Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBLFSNT6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Accessory configuration | Allowable load (N) | ||||||
| Type | bolt | Quantity | T-Nut | Quantity | Part 1 | Quantity | Part 2 | Quantity | ||
| HBLFSNT6 | 17 | CBM6-12 | 2 | HNTT6-6 | 2 | 90 degree Brackets body | 1 | cover | 1 | 1176 |
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSSW6 | − | SET |
| HBLFSSW6 | − | C-SET |
| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSNT6 |
| HBLFSSW6 | |||
| HBLFSSWB6 | |||
| HBLFSSW6-50 |
■C hole alteration
(cover installation example)
●Please specify alteration code -C.

| Alterations | 90 degree Brackets Code | Spec. | Applicable bracket | ||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSNT6 is specified
| - | ||||||||||||||||||||||||||||||
| HBLFSNT6 | |||||||||||||||||||||||||||||||||
| HBLFSSW6 | |||||||||||||||||||||||||||||||||
| HBLFSSWB6 | |||||||||||||||||||||||||||||||||
| HBLFSSW6-50 | |||||||||||||||||||||||||||||||||
[ ! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than a black anodized bracket, the included bolts are not RoHS compliant.
■Additional cover mounting holes (-C)
This is an additional step for attaching a panel or plate to the side of the 90 degree Brackets.
*This additional step is not related to the installation of the included dust cover.
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| 90 degree Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
How to Use of 90 degree Brackets
This type comes with a dustproof cover. It is hygienic as dust does not accumulate inside.
*The cover is not sold separately.

Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ Bracket with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | 90 degree Brackets with cover | Inverted bracket with protrusion | Single Rib Bracket | Nut stop bracket | Bracket with protrusion on one side | Single-sided slotted hole bracket |
|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| No protrusions on one side, can be connected to plate
|
|
| 90 degree Brackets Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| 90 degree Brackets Features | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. | The protrusion is on one side only and is useful when connecting frames/plates. | One side has an elongated hole. The bolt head does not interfere even when using a bolt with an assembled washer. |
| Representative Model | This product | HBLFSN6 | HBLFSL6 | HBLFSR6 | HBLFSNK6 | HBLFSH6 |
Related Items of 90 degree Brackets
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |

