One-Side Rib Bracket - 6 Series, 8mm Slot, 1 Slot

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• One-side rib shape provides clearance for turning a hex key.
• ADC12 bracket with no surface treatment.
• Protrusion fits the frame groove to help prevent rotation during fastening.
[Use]
• For right-angle fastening of 6 Series, 8mm slot aluminum frames.
Dimensional Drawing of 90 degree Brackets

[ ! ]For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table .
[ ! ]Bolts and nuts can also be purchased as a set. Please see the additional processing below.
[ M ]Material: ADC12 [ S ]Surface treatment: None
Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBLFSL6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select from the narrowing conditions [Accessories].
For detailed specifications, please check the links for each product under "Applicable bolts and nuts set" (can be purchased separately).
| 90 degree Brackets Model | mass | Compatible bolts and T-nuts (specify additional work) | Allowable load | |||
| (g) | bolt | Quantity | T-Nut | Quantity | (N) | |
| HBLFSL6 | 17 | CBM6-12 | 2 | HNTT6-6 | 2 | 1176 |
Additional Work of 90 degree Brackets
| 90 degree Brackets Model | - | Cover mounting hole processing | - | Bolt and nut set |
| HBLFSL6 | - | - | SET | |
| HBLFSL6 | - | C | - | SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can have M5 tapped holes on both sides for mounting the cover . Model example: HBLFSL6-C (mounting screwhereHCBM) ![]() | HBLFSN6 |
| HBLFSN6-5 | |||
| HBLFSNB6 | |||
| HBLFSNM6 | |||
| CHBLFSN6 | |||
| HBLFS6 | |||
| HBLFSB6 | |||
| HBLFSL6 | |||
| HBLFSR6 | |||
| HBLFSNK6 | |||
| HBLFSNE6 | |||
| HBLFSH6 |
・Cover mounting hole location diagram

| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut) (Stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut) (Stainless steel) SEC (Washer assembled bolt/nut) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price) (Example) When HBLFSL6 is specified
[ ! ]When specifying a type other than HBLFSL6, please check the appropriate bolts and nuts. | - | |||||||||||||||||||||||||||||||||
| HBLFSN6 | ||||||||||||||||||||||||||||||||||||
| HBLFSN6-5 | ||||||||||||||||||||||||||||||||||||
| HBLFSNB6 | ||||||||||||||||||||||||||||||||||||
| HBLFSNM6 | ||||||||||||||||||||||||||||||||||||
| CHBLFSN6 | ||||||||||||||||||||||||||||||||||||
| HBLFS6 | ||||||||||||||||||||||||||||||||||||
| HBLFSB6 | ||||||||||||||||||||||||||||||||||||
| HBLFSL6 | ||||||||||||||||||||||||||||||||||||
| HBLFSR6 | ||||||||||||||||||||||||||||||||||||
| HBLFSNK6 | ||||||||||||||||||||||||||||||||||||
| HBLFSNE6 | ||||||||||||||||||||||||||||||||||||
| HBLFSH6 | ||||||||||||||||||||||||||||||||||||
[ ! ]When specifying -SET, -SEU, or -SEP for 90 degree Brackets other than black anodized and cathodic electroplated (black), the included bolts are not RoHS compliant.
■ Details of applicable bolt and nut sets (can be purchased separately)
| Alteration code | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-15 | Iron (with washer) | First in | HNTT6-6 | iron | none |
How to Use of 90 degree Brackets
- This type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation 90 degree Brackets during fastening work, making it easy to work with. - This type has a rib (side) on only one side, making it easy to turn the hex wrench.

[ ! ]Cover plate thicknesses of both 5 mm and 3 mm can be matched to the frame surface.

Technical Information of 90 degree Brackets
■ Perpendicularity

[ ! ]For other 90 degree Brackets perpendicularity, please refer to the perpendicularity tolerance table .
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Single Rib 90 degree Brackets | Inverted 90 degree Brackets with protrusion | Nut stop 90 degree Brackets | 90 degree Brackets with protrusion on one side | Single-sided slotted 90 degree Brackets | 90 degree Brackets with cover |
|---|---|---|---|---|---|---|
| Product Photos |
|
|
| No protrusions on one side, can be connected to plate
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | The 90 degree Brackets type has a rib (side) on only one side, making it easy to turn the hex wrench. | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | The long protrusion serves as a nut stopper, eliminating the need for fine adjustment of the nut position. | The protrusion is on one side only and is useful when connecting frames/plates. | One side has an elongated hole. The bolt head does not interfere even when using a bolt with an assembled washer. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. |
| Representative model | HBLFSL6 (this product) | HBLFSN6 | HBLFSR6 | HBLFSNK6 | HBLFSH6 | HBLFSNT6 |
Related Items of 90 degree Brackets
■90 degree Brackets 6 series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |












