Thick Bracket - For 3 Slots / 4 Slots - For 6 Series (Slot Width 8 mm) Aluminum Frame

Caution
Product Description
A 3- or 4-row groove type frame can be connected with a single bracket. Compatible with 6 series 90-square and 100-square.
Dimensional Drawing of 90 degree Brackets


Specification Table of 90 degree Brackets
| Model |
| HBLTTW6 |
・To check the latest price, click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-nut | Quantity | ||
| HBLTTW6 | 308 | CBM6-15 | 12 | HNTT6-6 | 12 | 4116 |
| HBLTFW6 | 384 | 16 | 16 | 4410 | ||
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTTW6 | − | SET |
| HBLTTW6 | − | C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with double-sided M5 tapped holes, 15mm deep, for mounting the cover. Model example: HBLTTW6-C (mounting screws:HCBM). | HBLTT6 |
| HBLUF6 | |||
| HBLTTW6 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | ||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut) (Stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut) (Stainless steel) SEC (Washer assembled bolt/nut) | Applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price) (Example) When specifying HBLTTW6
[ ! ]When specifying a bolt or nut other than HBLTTW6, please check the specifications table for compatible bolts and nuts. | - | ||||||||||||||||||||||||||||||
| NBLTT6 | |||||||||||||||||||||||||||||||||
| HBLTT6 | |||||||||||||||||||||||||||||||||
| HBLUT6 | |||||||||||||||||||||||||||||||||
| HBLUF6 | |||||||||||||||||||||||||||||||||
| HBLTTW6 | |||||||||||||||||||||||||||||||||
| HBLTFW6 | |||||||||||||||||||||||||||||||||
Additional Work Details of 90 degree Brackets
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-15 | iron | First in, first out | HNTT6-6 | iron | none |
| SST | SCB6-15 | stainless | First in, first out | HNTTSN6-6 | stainless | none |
| SEU | CBM6-15 | iron | First in, first out | HNTU6-6 | iron | Yes |
| SSU | SCB6-15 | stainless | First in, first out | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-15 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-15 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-20 | Iron (with washer) | First in, first out | HNTT6-6 | iron | none |
How to Use of 90 degree Brackets
| TYPE | Compatible Frames |
|---|---|
| HBLUT6 | 6 Series 90 Square Frame |
| HBLUF6 | 6 Series 100mm Square Frame |

Similar Products of 90 degree Brackets
■6 Series (groove width 8mm) - For multiple grooves - Extrusion type 90 degree Brackets
| Product name | Thick extruded 90 degree Brackets (double mounting holes) | Thick extruded 90 degree Brackets | Extra-thick extruded 90 degree Brackets | Thin 90 degree Brackets |
|---|---|---|---|---|
| Product Photos |
|
|
|
|
| Features | This type has four mounting holes on one side. Eight bolts are used, allowing for a more secure connection to the frame. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The number of bolts is the same as that of the thick 90 degree Brackets, allowing for a stronger connection. | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it suitable for use in tight spaces. |
| Allowable load (N) | 2940 (2 rows) / 4116 (3 rows) | 1960 (2 rows) / 2744 (3 rows) | 1960 (2 rows) / 2744 (3 rows) | 1568 (2 rows) / 2352 (3 rows) |
| For 3-row/4-row grooves | This product | For 90 square | For 90 square/100 square | For 30/50/60/90 squares |
| For 2 row grooves | For 30/60 square | For 30/60 square/50 square | For 30/60 square/50 square |
Technical Information of 90 degree Brackets
■ Perpendicularity
Please check the squareness tolerance table for the 90 degree Brackets's squareness .
■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6N01SS-T5 |
|---|---|
| Tensile strength (N/mm2) | 245 or more |
| Yield strength (N/mm2) | 205 or more |
| Modulus of elasticity (N/mm2) | 69972 |
| Brinell hardness (HB) | 88 |
| Surface Treatment | Anodized 9μm or more |
Related Items of 90 degree Brackets
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |








