Thick Bracket - For 3 Slots - For 6 Series (Slot Width 8 mm) Aluminum Frame

Brand :
MISUMI

Caution

    Product Description

    A 3-row groove type frame can be connected with a single bracket. Compatible with 6 series 90-square.

    Dimensional Drawing of 90 degree Brackets

    NBLTT6
    HBLTT6

    [ ! ]NBLTT6
    does not have anodized aluminum on both sides or bolt holes.
     

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets: Related Images
    [ ! ]The contact surface of the aluminum frame is milled to guarantee squareness.
    [ ! ]For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table.
    [ ! ]NBLTT6 is not milled. The squareness tolerance is ±1°.
    Type[M]Material[S] Surface Treatment
    NBLTT6A6063S−T5Anodized aluminum treatment[ ! ]
    HBLTT6A6N01SS−T5

    Specification Table of 90 degree Brackets

    Model
    HBLTT6
    ・The price list below is currentas of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.

    [ ! ]Bolts and nuts are not included with the 90 degree Brackets.
    Please check the table below for compatible bolts and nuts.
    If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
    For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).

    ModelMass
    (g)
    Compatible bolts and T-nutsAllowable load
    (N)
    TypeboltQuantityT-nutQuantity
    NBLTT6180CBM6-156HNTT6-662744
    HBLTT6

    Additional Work of 90 degree Brackets

    Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLTT6SET
    HBLTT6C-SET
    AlterationsCodeSpec.Applicable 90 degree Brackets
    Additional cover mounting
    holes
    CThe 90 degree Brackets can be fitted with double-sided M5 tapped holes, 15mm deep, for mounting the cover.
    Model example: HBLTT6-C
    (mounting screws:HCBM).
    HBLTT6
    HBLUF6
    HBLTTW6
    AlterationsCodeSpec.Applicable 90 degree Brackets
    Applicable
    bolts and nuts
    included
    SET
    SST

    (Stainless steel)
    SEU
    (Pre-assembly spring nut)
    SSU
    (Pre-assembly spring nut)
    (Stainless steel)
    SEP
    (Post-assembly spring nut)
    SSP
    (Post-assembly spring nut)
    (Stainless steel)
    SEC
    (Washer assembled bolt/nut)
    The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame.
    (Added to the 90 degree Brackets price)

    (Example) When specifying HBLTT6
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM6-156HNTT6-66
    SSTSCB6-15HNTTSN6-6
    SEUCBM6-15HNTU6-6
    SSUSCB6-15SHNTU6-6
    SEPCBM6-15HNTP6-6
    SSPSCB6-15SHNTP6-6
    SECHCBST6-20HNTT6-6

    [ ! ]If you specify a bolt or nut other than HBLTT6, please check the corresponding bolts and nuts.

    -
    NBLTT6
    HBLTT6
    HBLUT6
    HBLUF6
    HBLTTW6
    HBLTFW6
    [ ! ]When -SET, -SEU, or -SEP is specified, the included bolts are not RoHS compliant.

    ■Applicable bolt and nut set details (can be purchased separately)

    Additional machining modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM6-15ironFirst in, first outHNTT6-6ironnone
    SSTSCB6-15stainlessFirst in, first outHNTTSN6-6stainlessnone
    SEUCBM6-15ironFirst in, first outHNTU6-6ironYes
    SSUSCB6-15stainlessFirst in, first outSHNTU6-6stainlessYes
    SEPCBM6-15ironLater insertionHNTP6-6ironYes
    SSPSCB6-15stainlessLater insertionSHNTP6-6stainlessYes
    SECHCBST6-20Iron (with washer)First in, first outHNTT6-6ironnone

    How to Use of 90 degree Brackets

    Features: Three-row groove frames can be connected with one 90 degree Brackets.

    Compatible Frames
    6 Series 90 Square Frame
     
    6 Series (groove width 8 mm) - For 3-row grooves - Extruded thick 90 degree Brackets Related image 1_Example of use

    Similar Products of 90 degree Brackets

    ■6 Series (groove width 8mm) - For multiple grooves - Extrusion type 90 degree Brackets

    Product nameThick extruded 90 degree BracketsExtra-thick extruded 90 degree BracketsThick extruded 90 degree Brackets
    (double mounting holes)
    Thin 90 degree Brackets
    Product Photos

    6 Series (8mm Groove Width) - For 3-Row Groove - Extruded Thick 90 degree Brackets Related Image 1_Similar Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 2_Similar Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 3_Similar Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 4_Similar Products

    FeaturesThis type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.The number of bolts is the same as that of the thick 90 degree Brackets, allowing for a stronger connection.This type has four mounting holes on one side. Eight bolts are used, allowing for a more secure connection to the frame.This 90 degree Brackets does not protrude from the frame when cross-connecting, making it suitable for use in tight spaces.
    Allowable load (N)1960 (2 rows) / 2744 (3 rows)1960 (2 rows) / 2744 (3 rows)2940 (2 rows) / 4116 (3 rows)1568 (2 rows) / 2352 (3 rows)
    For 3-row/4-row groovesThis productFor 90 square/100 squareFor 90 square/100 squareFor 30/50/60/90 squares
    For 2 row groovesFor 30/60 square/50 squareFor 30/60 square/50 squareFor 30/60 square

    Technical Information of 90 degree Brackets

    ■ Perpendicularity

    Please check the squareness tolerance table for the 90 degree Brackets's squareness .

    ■ 90 degree Brackets allowable load concept

     
    6 Series (groove width 8 mm) - For 3-row grooves - Extruded thick 90 degree Brackets Related image 1_Technical information
    As shown in the diagram on the left, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, showing the allowable load per unit.
    The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.

    ■ Mechanical properties of aluminum frame material (JIS standard reference)

    Material (JIS symbol)A6063S-T5A6N01SS-T5
    Tensile strength (N/mm2)155 or more245 or more
    Yield strength (N/mm2)110 or more205 or more
    Modulus of elasticity (N/mm2)6997269972
    Brinell hardness (HB)8888
    Surface TreatmentAnodized 9μm or moreAnodized 9μm or more

    Related Items of 90 degree Brackets

    ■6 series (groove width 8mm)

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 1_Related Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 2_Related Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 3_Related Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 4_Related Products

    6 Series (8mm Groove Width) - For 3-Row Groove - Thick Extrusion 90 degree Brackets Related Image 5_Related Products

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat