Thick/Triangle Bracket - 6 Series, 8mm Slot, 2 Slots

Brand :
MISUMI

Caution

    Product Description

    A 2-row groove type frame can be connected with a single bracket. The type has 4 mounting holes on one side. 8 bolts are used to connect the frame more firmly.

    Dimensional Drawing of 90 degree Brackets

    HBLTDW6

    HBLDDW6
    (no protrusion type)

    90 degree Brackets
    [M] Material: A6N01SS-T5 [S] Surface treatment: Anodized

    Specification Table of 90 degree Brackets

    Model
    HBLTDW6
    ・The price list below is currentas of April 2011.
    ・To check the latest price, click the "Check Price" button after confirming the model number.

    [ ! ]Bolts and nuts are not included with the 90 degree Brackets.
    Please check the table below for compatible bolts and nuts.
    If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
    For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).

    ModelMass
    (g)
    Compatible bolts and T-nutsAllowable load
    (N)
    boltQuantityT-nutQuantity
    HBLTDW6192CBM6-158HNTT6−682940
    HBLDDW6190CBM6-12882940

    Additional Work of 90 degree Brackets

    Model(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLTDW6SET
    HBLTDW6C-SET
    AlterationsCodeSpec.Applicable 90 degree Brackets
    Additional cover mounting
    holes
    C
    The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover.
    Model example: HBLTDW6-C
    (mounting screws:HCBM).
    NBLTD6
    HBLTD6
    CHBLTD6
    HBLTD6-50
    HBLUD6
    HBLUD6-50
    HBLTDW6
    AlterationsCodeSpec.Applicable 90 degree Brackets
    Applicable
    bolts and nuts
    included
    SET
    SST

    (Stainless steel)
    SEU
    (Pre-assembly spring nut)
    SSU
    (Pre-assembly spring nut)
    (Stainless steel)
    SEP
    (Post-assembly spring nut)
    SSP
    (Post-assembly spring nut)
    (Stainless steel)
    SEC
    (Washer assembled bolt/nut)
    The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame.
    (Added to the 90 degree Brackets price)

    (Example) When specifying HBLTDW6
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM6-158HNTT6-68
    SSTSCB6-15HNTTSN6-6
    SEUCBM6-15HNTU6-6
    SSUSCB6-15SHNTU6-6
    SEPCBM6-15HNTP6-6
    SSPSCB6-15SHNTP6-6

    [ ! ]If you specify a product other than HBLTDW6, please check the corresponding compatible bolts and nuts.

    -
    NBLTD6
    HBLTD6
    HBLTDB6
    CHBLTD6
    HBLTD6-50
    HBLUD6
    HBLUDB6
    HBLUD6-50
    HBLTDW6
    HBLDDW6
    [ ! ]The bolts for the black anodized 90 degree Brackets are HCBMTB (black trivalent chromate).[
    ! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized 90 degree Brackets, the included bolts are not RoHS compliant.

    ■ HBLTDW6 (extrusion type) compatible bolt and nut set details (can be purchased separately)

    Additional machining modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM6-15ironFirst in, first outHNTT6-6ironnone
    SSTSCB6-15stainlessFirst in, first outHNTTSN6-6stainlessnone
    SEUCBM6-15ironFirst in, first outHNTU6-6ironYes
    SSUSCB6-15stainlessFirst in, first outSHNTU6-6stainlessYes
    SEPCBM6-15ironLater insertionHNTP6-6ironYes
    SSPSCB6-15stainlessLater insertionSHNTP6-6stainlessYes

    ■ Details of the HBLDDW6 (triangle type) compatible bolt and nut set (can be purchased separately)

    Additional machining modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM6-12ironFirst in, first outHNTT6-6ironnone
    SSTSCB6-12stainlessFirst in, first outHNTTSN6-6stainlessnone
    SEUCBM6-12ironFirst in, first outHNTU6-6ironYes
    SSUSCB6-12stainlessFirst in, first outSHNTU6-6stainlessYes
    SEPCBM6-12ironLater insertionHNTP6-6ironYes
    SSPSCB6-12stainlessLater insertionSHNTP6-6stainlessYes

    How to Use of 90 degree Brackets

    ・HBLDDW6 (triangle type)

    6 Series (groove width 8 mm) - For 2-row grooves - Triangle 90 degree Brackets Related image 1_Example of use

    Similar Products of 90 degree Brackets

    ■6 Series (groove width 8mm) - For multiple grooves - Extrusion type 90 degree Brackets

    Product nameThick/Triangle 90 degree BracketsThick extruded 90 degree BracketsExtra-thick extruded 90 degree BracketsThin 90 degree Brackets
    Product Photos

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 1_Similar Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 2_Similar Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 3_Similar Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 4_Similar Products

    FeaturesThis type has four mounting holes on one side. Eight bolts are used, allowing for a more secure connection to the frame.This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.The number of bolts is the same as that of the thick 90 degree Brackets, allowing for a stronger connection.This 90 degree Brackets does not protrude from the frame when cross-connecting, making it suitable for use in tight spaces.
    Allowable load (N)2940 (2 rows) / 4116 (3 rows)1960 (2 rows) / 2744 (3 rows)1960 (2 rows) / 2744 (3 rows)1568 (2 rows) / 2352 (3 rows)
    For 2 row groovesThis productFor 30/60 square/50 squareFor 30/60 square/50 squareFor 30/50/60/90 squares
    For 3-row/4-row groovesFor 90 square/100 squareFor 90 squareFor 90 square/100 square

    ■Difference between extrusion type 90 degree Brackets and protrusion type 90 degree Brackets

    [This product] Extrusion type 90 degree Brackets

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 1_Differences in 90 degree Brackets

    · The extrusion 90 degree Brackets is made of A6N01SS-T5 aluminum extrusion material. The surface is anodized.
    · Effective when you want to unify the appearance with the frame. It is designed to prevent dust accumulation.
    · It is stronger than 90 degree Brackets with protrusions, making it ideal for areas where strength is required.
    90 degree Brackets with protrusion for double grooves

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 2_Differences in 90 degree Brackets

    · Protrusion 90 degree Brackets are molded from ADC12 material. They are generally not anodized and are less expensive than extrusion 90 degree Brackets of the same size.
    · The protrusions act as a rotation stopper during fastening work, making them easier to work with.
    · There are various types of 90 degree Brackets with additional functions available.

    Technical Information of 90 degree Brackets

    ■ Perpendicularity

    Please check the squareness tolerance table for the 90 degree Brackets's squareness .

    ■ 90 degree Brackets allowable load concept

     
    6 Series (groove width 8 mm) - for double grooves - Triangle 90 degree Brackets Related image 1_Technical information
    As shown in the diagram on the left, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, showing the allowable load per unit.
    The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.

    ■ Mechanical properties of aluminum frame material (JIS standard reference)

    Material (JIS symbol)A6N01SS-T5
    Tensile strength (N/mm2)245 or more
    Yield strength (N/mm2)205 or more
    Modulus of elasticity (N/mm2)69972
    Brinell hardness (HB)88
    Surface TreatmentAnodized 9μm or more

    Related Items of 90 degree Brackets

    ■6 Series (groove width 8mm)

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 1_Related Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 2_ Related Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 3_Related Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 4_Related Products

    6 Series (8mm Groove Width) - For 2-Row Groove - Triangle 90 degree Brackets Related Image 5_Related Products

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Thick/Triangle Bracket - 6 Series, 8mm Slot, 2 Slots | MISUMI | MISUMI Thailand