Reversing Bracket with Protrusion - 6 Series, 8mm Groove, 1-Row, 4 Holes (90 Degree)

Caution
Product Description
A reversing bracket with protrusions that has 2 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets
HBLFSSW6
HBLFSSWB6 (Black anodized)
For 50mm square
HBLFSSW6-50

| Type | [M] Material | [S] Surface Treatment |
| HBLFSSW6 | ADC12 | − |
| HBLFSSWB6 | Black Anodized | |
| HBLFSSW6-50 | − |
Specification Table of 90 degree Brackets
| Model |
| HBLFSSW6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-Nut | Quantity | ||
| HBLFSSW6 | 37 | CBM6-12 | 4 | HNTT6-6 | 4 | 1764 |
| HBLFSSWB6 * (Black anodized) | ||||||
| HBLFSSW6-50 | 27 | |||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSSW6 | − | SET |
| HBLFSSW6 | − | C - SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSNT6 |
| HBLFSSW6 | |||
| HBLFSSWB6 | |||
| HBLFSSW6-50 |
(cover installation example)
●Please specify alteration code -C.

| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSSW6 is specified
[ ! ] When specifying a type other than HBLFSSW6, | - | |||||||||||||||||||||||||||||||||
| HBLFSNT6 | ||||||||||||||||||||||||||||||||||||
| HBLFSSW6 | ||||||||||||||||||||||||||||||||||||
| HBLFSSWB6 | ||||||||||||||||||||||||||||||||||||
| HBLFSSW6-50 | ||||||||||||||||||||||||||||||||||||
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLFSSW6-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-15 | Iron (with washer) | First in | HNTT6-6 | iron | none |
How to Use of 90 degree Brackets
- 90 degree Brackets, This type has a protrusion that fits into the frame groove.
- 90 degree Brackets, The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
- 90 degree Brackets, It can be connected in either an L-shaped or cross-shaped configuration.
are also possible.

| Type | Surface Treatment | Supported Frames |
|---|---|---|
| HBLFSSW6 | - | 6 series, 30mm square and 60mm square |
| HBLFSSWB6 | Black Anodized | |
| HBLFSSW6-50 | - | For 6 series 50 square |
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
How to Install the Washer and Bolt Set (-SEC) of 90 degree Brackets
■ How to install aluminum frame 90 degree Brackets that come with a set of spring washer bolts (-SEC)
Compared to other series of spring washer bolt sets, this product requires more care when tightening because the bolt heads interfere with each other.
We will introduce how to install.
STEP 1 Installation sequence
STEP 2 Tightening the hexagonal bolts

Of the two holes, installation will be done through the hole mentioned above.
STEP 3 Adjust the position of the spring washer on the bolt
, the heads of the previously tightened bolts
will interfere and installation will be impossible.


Finally, tighten the hex bolt by twisting it.

In cases where it is difficult to pre-tighten one side, we recommend using the following product.
<Alternatives>
Case 1: When changing the bolt without changing the 90 degree Brackets
HBLFSSW6-SET (changing the bolt and nut set that is applicable for additional work)
Case 2: When changing the 90 degree Brackets without changing the bolt with spring washer
HBLFSH6-SEC (changing to a one-sided oblong hole bracket)
The hole on one side of the bracket is an oblong hole, so even if you use a hexagonal bolt with an integrated washer, the bolt head will not interfere with installation.
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Inverted bracket with protrusion | Single Rib Bracket | Nut stop bracket | Bracket with protrusion on one side | Single-sided slotted bracket | Bracket with cover |
|---|---|---|---|---|---|---|
| Product Photos |
|
|
| No protrusions on one side, can be connected to plate
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. | The protrusion is on one side only and is useful when connecting frames/plates. | One side has an elongated hole. The bolt head does not interfere even when using a washer assembled bolt. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. |
| Representative Model | HBLFSN6 | HBLFSL6 | HBLFSR6 | HBLFSNK6 | HBLFSH6 | HBLFSNT6 |
Related Items of 90 degree Brackets
■ 6 Series (groove width 8mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
