Reversing Bracket with Protrusion - 6 Series, 8mm Groove, 1-Row (90 Degree)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Both L-shaped connection and cross connection are allowed. Brackets do not protrude from the frame even when cross-connecting.
Dimensional Drawing of 90 degree Brackets
| HBLFSN6 HBLFSN6-5 (for M5 bolts) HBLFSNB6 (black anodized) HBLFSNM6 (electroless nickel plating) CHBLFSN6 (baked finish, silver) | ![]() *When specifying HBLFSN6-5, insert the bolt from ① as the φ5.2 holes ① and ② are close to each other. For details, see "How to install the bolt with spring washer (alteration: SEC)" below. |
| Type | [M] Material | [S] Surface Treatment |
| ①HBLFSN6 | ADC12 | − |
| ②HBLFSN6-5 | − | |
| ③HBLFSNB6 | Black Anodized | |
| ④HBLFSNM6 | Electroless Nickel Plating | |
| ⑤CHBLFSN6 | Baked finish (silver) |
Model Designation Method of 90 degree Brackets
| Model |
| HBLFSN6 |
Specification Table of 90 degree Brackets
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | mass | Suitable bolts and T-nuts | Allowable load | |||
| (g) | bolt | Quantity | T-Nut | Quantity | (N) | |
| HBLFSN6 | 15 | CBM6-12 | 2 | HNTT6-6 | 2 | 1176 |
| HBLFSN6−5 (for M5 bolts) | CBM5-12 | HNTT6-5 | ||||
| HBLFSNB6 * (Black anodized) | CBM6-12 | HNTT6-6 | ||||
| HBLFSNM6 (Electroless Nickel Plating) | ||||||
| CHBLFSN6 (baked finish, silver) | ||||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSN6 | − | SET |
| HBLFSN6 | − | C - SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The bracket is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSN6 |
| HBLFSN6-5 | |||
| HBLFSNB6 | |||
| HBLFSNM6 | |||
| CHBLFSN6 | |||
| HBLFS6 | |||
| HBLFSB6 | |||
| HBLFSL6 | |||
| HBLFSR6 | |||
| HBLFSNK6 | |||
| HBLFSNE6 | |||
| HBLFSH6 |
● Please specify alteration code -C.

| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFS6 is specified
[ ! ] When specifying a type other than HBLFS6, | - | |||||||||||||||||||||||||||||||||
| HBLFSN6 | ||||||||||||||||||||||||||||||||||||
| HBLFSN6-5 | ||||||||||||||||||||||||||||||||||||
| HBLFSNB6 | ||||||||||||||||||||||||||||||||||||
| HBLFSNM6 | ||||||||||||||||||||||||||||||||||||
| CHBLFSN6 | ||||||||||||||||||||||||||||||||||||
| HBLFS6 | ||||||||||||||||||||||||||||||||||||
| HBLFSB6 | ||||||||||||||||||||||||||||||||||||
| HBLFSL6 | ||||||||||||||||||||||||||||||||||||
| HBLFSR6 | ||||||||||||||||||||||||||||||||||||
| HBLFSNK6 | ||||||||||||||||||||||||||||||||||||
| HBLFSNE6 | ||||||||||||||||||||||||||||||||||||
| HBLFSH6 | ||||||||||||||||||||||||||||||||||||
[ ! ] When specifying -SET, -SEU, or -SEP for brackets other than the black anodized and cathodic electroplated (black) 90 degree Brackets, the included bolts are not RoHS compliant.
[ ! ] For set combinations, see "Applicable Bolt and Nut Set Details" below.
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLFSN6-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-15 | Iron (with washer) | First in | HNTT6-6 | iron | none |
*For HBLFSN6-5 only, the compatible bolts and nuts are for M5 bolts.
How to Use of 90 degree Brackets
Features of 90 degree Brackets: This type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
It can be mounted in either direction.

L-shaped connection
Cross Connection
90 degree Brackets for two-row grooves are also available.
Technical Information of 90 degree Brackets
■ For the squareness of the square 90 degree Brackets, please check the squareness tolerance table .
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
How to Install the Washer and Bolt Set (-SEC) of 90 degree Brackets
■ How to install HBLFSN6-SEC, which is a set of the spring washer bolt for the aluminum frame 90 degree Brackets HBLFSN6
This product requires more care when tightening than other series of spring washer bolt sets, as the bolt head interferes with the bolt.
We will introduce how to install it.
STEP 1 Installation sequence
STEP 2 Tightening the hexagonal bolts

Of the two holes, installation will be done through the hole mentioned above.
STEP 3 Adjust the position of the spring washer on the bolt
, the heads of the previously tightened bolts
will interfere and installation will be impossible.


Finally, tighten the hex bolt by twisting it.

If it is difficult to pre-tighten one side, we recommend using the following product.
Case 1 When changing the bolts without changing the 90 degree Brackets
HBLFSN6-SET (changing the applicable bolt and nut set for additional work)
Case 2 When changing the bracket without changing the bolt with spring washer
HBLFSH6-SEC (changing to a one-sided oblong hole bracket)
The hole on one side of the bracket is an oblong hole, so even if you use a hexagonal bolt with an integrated washer, the bolt head can be used for installation without interfering.
Product Comparison Information of 90 degree Brackets
There are two main methods for connecting aluminum frames:
| Bracket Connection | This is a connection method in which a nut is inserted into the groove of the aluminum frame and then fixed with a bolt. Since no additional work is required on the frame, it is inexpensive and can be installed in any position. | |
|---|---|---|
| Joint Connection Blinds | This method involves drilling additional holes into the side of the frame and connecting using a special joint. Since no brackets are used, the corners are neat and tidy, and it is recommended for those who want to avoid interference. |
Similar Products of 90 degree Brackets
■ 90 degree Brackets with protrusion
There is a protrusion on the mounting surface to prevent rotation.
| Product name | Inverted bracket with protrusion | Single Rib Bracket | Nut stop bracket | Bracket with protrusion on one side | Single-sided slotted bracket | Bracket with cover |
|---|---|---|---|---|---|---|
| Product Photos |
|
|
| No protrusions on one side, can be connected to plate
|
|
|
| Material | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 | ADC12 |
| Features | The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type. | This type has a rib (side) on only one side, making it easy to turn the hex wrench. | The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position. | The protrusion is on one side only and is useful when connecting frames/plates. | One side has an elongated hole. The bolt head does not interfere even when using a bolt with an assembled washer. | This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic. |
| Representative Model | This product | HBLFSL6 | HBLFSR6 | HBLFSNK6 | HBLFSH6 | HBLFSNT6 |
Related Items of 90 degree Brackets
■ 6 Series (groove width 8mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |








