One-Side Rib Bracket - 5 Series, 6mm Slot, 1 Slot

Brand :
MISUMI

Caution

    Product Description

    The rib (side) is only on one side, making it easy to turn a hex key.

    Dimensional Drawing of 90 degree Brackets

    HBLFSL5
    HBLFSL5
    HBLFSL5

    5 Series (groove width 6 mm) - For single row groove - Single rib bracket: Related images
    [ ! ]For the squareness of the 90 degree Brackets, please check the squareness tolerance table .
    Type[M] Material[S] Surface Treatment
    HBLFSL5ADC12
    HBLFSLB5Cathodic electrocoating (black)
    HBLFSLM5Electroless Nickel Plating

    Specification Table of 90 degree Brackets

    Model 90 degree Brackets
    HBLFSL5
    ・The price list below is currentas of April 2011.・To check the latest price, please click the "Check Price" button after confirming the model number.
    Model 90 degree BracketsMass
    (g)
    Suitable bolts and T-nutsAllowable load
    (N)
    TypeboltQuantityT-NutQuantity
    HBLFSL513CBM5-102HNTT5-521176
    HBLFSLB5
    (cationic electrocoating: black)
    HBLFSLM5
    (Electroless Nickel Plating)

    Additional Processing of 90 degree Brackets

    Model 90 degree Brackets(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLFSL5SET
    HBLFSL5C-SET
    AlterationsCodeSpec.Applicable bracket
    Additional cover mounting holesCThe 90 degree Brackets is tapped for mounting the cover
    (M5 on both sides)
    (Mounting screws are HCBM) .
    HBLFSNF5
    HBLFSN5
    HBLFSN5-4
    HBLFSNB5
    HBLFSNM5
    CHBLFSN5
    HBLFSL5
    HBLFSLB5
    HBLFSLM5
    HBLFSR5
    HBLFSNK5
    HBLFSNE5
    HBLFSNT5
    HBLFSSW5
    HBLFSSWB5
    <Cover installation example>
    Please specify alteration code -C.
    Related images
    AlterationsCodeSpec.Applicable bracket
    Applicable bolts
    and nuts included
    SET
    SST

    (stainless steel)
    SEU
    (pre-assembly
    spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-assembly
    spring nut)
    SSP
    (post-assembly
    spring nut
    stainless steel)
    SEC
    (
    bolt and
    nut with washer)
    The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price)

    (Example) When HBLFSL5 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM5-102HNTT5-52
    SSTSCB5-10HNTTBS5-5
    SEUCBM5-10HNTU5-5
    SSUSCB5-10SHNTU5-5
    SEPCBM5-10HNTP5-5
    SSPSCB5-10SHNTP5-5

     

    -
    HBLFSNF5
    HBLFSN5
    HBLFSN5-4
    HBLFSNB5
    HBLFSNM5
    CHBLFSN5
    HBLFSL5
    HBLFSLB5
    HBLFSLM5
    HBLFSR5
    HBLFSNK5
    HBLFSNE5
    HBLFSNT5
    HBLFSSW5
    HBLFSSWB5
    [ ! ]The bolts for the black anodized and cathodic electroplated (black) brackets are these HCBMTB (black trivalent chromate).
    [ ! ] When specifying -SET, -SEU, or -SEP for brackets other than black anodized and cathodic electroplated (black), the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C) of 90 degree Brackets

    You can add M5 tapped holes on both sides.
    Example of additional machining model: HBLFSL5-C

    ■ Details 90 degree Brackets of applicable bolt and nut sets

    Additional processing modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM5-10ironFirst inHNTT5-5ironnone
    SSTSCB5-10stainlessFirst inHNTTBS5-5stainlessnone
    SEUCBM5-10ironFirst inHNTU5-5ironYes
    SSUSCB5-10stainlessFirst inSHNTU5-5stainlessYes
    SEPCBM5-10ironLater insertionHNTP5-5ironYes
    SSPSCB5-10stainlessLater insertionSHNTP5-5stainlessYes

    How to Use of 90 degree Brackets

    • 90 degree Brackets, This type has a protrusion that fits into the frame groove.
      The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
    • This type has a rib (side) on only one side, making it easy to turn the hex wrench.
     
     
     
    The cover plate can be fitted with both 5mm and 3mm thicknesses to match the frame surface.
    Related images

    Technical Information of 90 degree Brackets


    For the squareness of the bracket, please refer to the squareness tolerance table .
    ■ How to consider the 90 degree Brackets allowable load

     
     
    90 degree Brackets, As shown in the left figure, two frames are set up, a frame is placed between them, and two brackets are attached underneath, and the allowable load per unit is shown.
    90 degree Brackets, The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Similar Products of 90 degree Brackets

    ■ 90 degree Brackets with protrusions: The mounting surface has protrusions to prevent rotation.

    Product nameSingle Rib BracketInverted bracket with protrusionBracket with coverNut stop bracketBracket with protrusion on one side
    Product Photos

     

     

     

     

    No protrusions on one side, can be connected to plate

    5 Series (groove width 6 mm) -For single row groove- Single rib bracket Related image 5_Similar products

    MaterialADC12ADC12ADC12ADC12ADC12
    Features 90 degree BracketsThis type has a rib (side) on only one side, making it easy to turn the hex wrench.The mounting surface has a protrusion, making it easy to position when mounting. This is the most conventional type.This type is equipped with a dustproof cover. Dust does not accumulate inside, making it hygienic.The long protrusion serves as the nut lock, eliminating the need for fine adjustment of the nut position.The protrusion is on one side only and is useful when connecting frames/plates.
    Representative ModelThis productHBLFSN5HBLFSNT5HBLFSR5HBLFSNK5

    Related Items of 90 degree Brackets

    ■ 5 Series (groove width 6mm) of 90 degree Brackets

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere

    Example

    Brackets - 5 Series, One-Side Rib Brackets:Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    One-Side Rib Bracket - 5 Series, 6mm Slot, 1 Slot | MISUMI | MISUMI Thailand