(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Quantity Discount Available]18% off for 30 pcs. or more.
Part Number |
---|
DGM10-[50-400/5] |
DGM12-[50-400/5] |
DGM16-[50-400/5] |
DGMS10-[50-400/5]-[0-390/1] |
DGMS12-[50-400/5]-[0-390/1] |
DGMS16-[50-400/5]-[0-390/1] |
DGSF10-[50-500/5] |
DGSF12-[50-500/5] |
DGSF16-[50-600/5] |
KDGM10-[50-400/5] |
KDGM12-[50-400/5] |
KDGM16-[50-400/5] |
KDGMS10-[50-400/5]-[0-390/1] |
KDGMS12-[50-400/5]-[0-390/1] |
KDGMS16-[50-400/5]-[0-390/1] |
KDGSF10-[50-500/5] |
KDGSF12-[50-500/5] |
KDGSF16-[50-600/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Surface Treatment | M (Coarse) | L (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Type | Not Provided | 10 | 50 ~ 400 | - | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Type | Not Provided | 12 | 50 ~ 400 | - | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Type | Not Provided | 16 | 50 ~ 400 | - | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Compact Flange Type | Not Provided | 10 | 50 ~ 400 | 0 ~ 390 | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Compact Flange Type | Not Provided | 12 | 50 ~ 400 | 0 ~ 390 | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Compact Flange Type | Not Provided | 16 | 50 ~ 400 | 0 ~ 390 | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Round Pole Type | Not Provided | 10 | 50 ~ 500 | - | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Round Pole Type | Not Provided | 12 | 50 ~ 500 | - | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Round Pole Type | Not Provided | 16 | 50 ~ 600 | - | ||
- | DOGS | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Type | Black Oxide | 10 | 50 ~ 400 | - | ||
- | DOGS | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Type | Black Oxide | 12 | 50 ~ 400 | - | ||
- | DOGS | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Type | Black Oxide | 16 | 50 ~ 400 | - | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Compact Flange Type | Black Oxide | 10 | 50 ~ 400 | 0 ~ 390 | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Compact Flange Type | Black Oxide | 12 | 50 ~ 400 | 0 ~ 390 | ||
- | DOG SHAFT | 1 Piece(s) | 4 Day(s) | 10 | Fully Threaded Compact Flange Type | Black Oxide | 16 | 50 ~ 400 | 0 ~ 390 | ||
- | DOGS | 1 Piece(s) | 4 Day(s) | 10 | Round Pole Type | Black Oxide | 10 | 50 ~ 500 | - | ||
- | DOGS | 1 Piece(s) | 4 Day(s) | 10 | Round Pole Type | Black Oxide | 12 | 50 ~ 500 | - | ||
- | DOGS | 1 Piece(s) | 4 Day(s) | 10 | Round Pole Type | Black Oxide | 16 | 50 ~ 600 | - |
Loading...
How can we improve?
How can we improve?