1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Needle Valve Stainless Steel Both Male Thread Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 2,049.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Compact needle valve with double male threads. ·It enables fine adjustment of the flow rate of water, oil, and air.



[ M ] Material: SUS304

Specifications

Part Number
NBPP22
NBPPS33

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NBPPS11
NBPPS22SALE
NBPPS33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
No.

฿ 2,049.55

NEEDLE VALVES 1 Piece(s) Available 3 Day(s) 1/81/84455.511

฿ 2,049.55

฿ 1,079.09

NEEDLE VALVES 1 Piece(s) Same day 1/41/4485322

฿ 2,248.29

NEEDLE VALVES 1 Piece(s) Available 3 Day(s) 3/83/8545333

Loading...

  1. 1
 

Basic Information

Main Body Shape Straight Material SUS304 Applicable Fluid Water / Air / Oil / Chemical
Supply Side, Connection Type R (PT) Control Side, Connection Type R (PT) Handle Shape Knurled Handle
Ball Seat Material Not Provided Operating Temperature Range(°C) -20::150 Handle Dia.(Ø) 30
Operation Method Manual Type

MISUMI Unit Example related to this product