1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pipe Fittings/Center Ring with O-ring Seal (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pipe Fittings/Center Ring with O-ring Seal
  • Vacuum Pipe Fittings/Center Ring with O-ring Seal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 645.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This product has an outer ring for easy fitting.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FRNWR16
FRNWR25
FRNWR40
FRNWR50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Flange Size (Nominal)

฿ 645.83

VACUUM COMPONENT 1 Piece(s) Same day 1016

฿ 821.18

PIPES/VALVES/SEALS 1 Piece(s) Same day 1025

฿ 855.40

VACUUM COMPONENT 1 Piece(s) Same day 1040

฿ 1,141.96

VACUUM COMPONENT 1 Piece(s) 3 Day(s) 1050

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings - With Outer Ring Clamp Material Stainless Steel
Center Ring (or Inner Ring) Material SUS304 Outer Ring Material SUS304