1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pipe Manifolds - 1 Way Female Threaded Type (Part Number)

PIPIMG MANIFOLD

Pipe Manifolds - 1 Way Female Threaded Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A female thread-shaped pipe manifold. ·The pipe port type is 1-way.



Type[ M ]Material[ S ]Surface Treatment
Standard TypeConfigurable Type
T1 TypeT2 TypeT1 TypeT2 Type
Both Ends Male ThreadSGMSGMSSGMF-SGP*Trivalent Chromate
SUMH-SUMHFSUMHSFSUS304TP-
One End Male Thread
One End Female Thread
SGMASGMSASGMAF-SGP*Trivalent Chromate
SUMHASUMHHSUMHAFSUMHHFSUS304TP-
Both Ends Female ThreadSGMM-SGMFM-SGP*Trivalent Chromate
SUMHM-SUMHFM-SUS304TP-

Specifications

Part Number-H (Number of Holes)-P-S-Q
SUMH32A
SGM
AF32A
SUMHM20A
-
-
-
3
4
3

-

P70

-

S60

-

Q70


■Usage Conditions
Water, Air
■V, T Dimension
d1
Rc(PT)
VT1T2
1(1/8)151921.7
2(1/4)202528.4
3(3/8)252933.4
4(1/2)303739.9
6(3/4)3542-
8(1)4258-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SUMHM32A-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPiping - Screw Nominal - 2nd Fitting Number of Holes/Circuits H Multipoint Connection - Screw Nominal Material (Main Body) Piping - Screw Nominal - 1st Fitting Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Right End Dia. Q
(mm)

฿ 3,908.00

PIPIMG MANIFOLD 1 Piece(s) Available 9 Day(s) 101 1/4B41/2B[Stainless Steel] SUS304TP1 1/4B[Rc/R Thread] Female Threaded Type (Rc)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed606060Both Ends Tapped-

Loading...

  1. 1

More Information

[ ! ]Brazing and welding may cause small deformations that accumulate when the products are used in connected stacks.
 

Basic Information

Type Pipe Manifolds Pipe Opening Type 1 Way Multipoint Connection Type Female Threaded Type (Rc)

Please check the type/dimensions/specifications of the part SUMHM32A-4 in the Pipe Manifolds - 1 Way Female Threaded Type series.

Products with similar specification

Part Number
SGM15A-5
SGM15A-6
SGM20A-2
SUMHM32A-5
SUMHM32A-6
SUMHM40A-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSPiping - Screw Nominal - 2nd Fitting Number of Holes/Circuits H Multipoint Connection - Screw Nominal Material (Main Body) Piping - Screw Nominal - 1st Fitting Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Right End Dia. Q
(mm)

฿ 1,829.79

1 Piece(s) Available 7 Day(s) 101/2B51/8B[Steel] SGP1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Pitch Fixed353535Both Ends Threaded-

฿ 2,106.88

1 Piece(s) Available 7 Day(s) 101/2B61/8B[Steel] SGP1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Pitch Fixed353535Both Ends Threaded-

฿ 1,103.61

1 Piece(s) Available 7 Day(s) 103/4B21/4B[Steel] SGP3/4B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Pitch Fixed353535Both Ends Threaded-

฿ 4,638.96

1 Piece(s) Available 9 Day(s) 101 1/4B51/2B[Stainless Steel] SUS304TP1 1/4B[Rc/R Thread] Female Threaded Type (Rc)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed606060Both Ends Tapped-

฿ 5,346.03

1 Piece(s) Available 9 Day(s) 101 1/4B61/2B[Stainless Steel] SUS304TP1 1/4B[Rc/R Thread] Female Threaded Type (Rc)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed606060Both Ends Tapped-

฿ 2,713.62

1 Piece(s) Available 9 Day(s) 101 1/2B23/4B[Stainless Steel] SUS304TP1 1/2B[Rc/R Thread] Female Threaded Type (Rc)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed707070Both Ends Tapped-