(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A female thread-shaped pipe manifold. ·The pipe port type is 1-way.
Type | [ M ]Material | [ S ]Surface Treatment | ||||
Standard Type | Configurable Type | |||||
T1 Type | T2 Type | T1 Type | T2 Type | |||
Both Ends Male Thread | SGM | SGMS | SGMF | - | SGP* | Trivalent Chromate |
SUMH | - | SUMHF | SUMHSF | SUS304TP | - | |
One End Male Thread One End Female Thread | SGMA | SGMSA | SGMAF | - | SGP* | Trivalent Chromate |
SUMHA | SUMHH | SUMHAF | SUMHHF | SUS304TP | - | |
Both Ends Female Thread | SGMM | - | SGMFM | - | SGP* | Trivalent Chromate |
SUMHM | - | SUMHFM | - | SUS304TP | - |
Part Number | - | H (Number of Holes) | - | P | - | S | - | Q |
SUMH32A SGMAF32A SUMHM20A | - - - | 3 4 3 | - | P70 | - | S60 | - | Q70 |
d1 Rc(PT) | V | T1 | T2 |
1(1/8) | 15 | 19 | 21.7 |
2(1/4) | 20 | 25 | 28.4 |
3(3/8) | 25 | 29 | 33.4 |
4(1/2) | 30 | 37 | 39.9 |
6(3/4) | 35 | 42 | - |
8(1) | 42 | 58 | - |
Part Number |
---|
SUMHH25A-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Piping - Screw Nominal - 2nd Fitting | Number of Holes/Circuits H | Multipoint Connection - Screw Nominal | Material (Main Body) | Piping - Screw Nominal - 1st Fitting | Pipe End Shape - 1st Fitting | Pipe End Shape - 2nd Fitting | Type | Left End Dim. S (mm) | Pitch P (mm) | Right End Dim. Q (mm) | Pipe End Type | Right End Dia. Q (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,006.55 | MANIFOLD | 1 Piece(s) | Available | 7 Day(s) | 10 | 1B | 2 | 1/4B | [Stainless Steel] SUS304TP | 1B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Pitch Fixed | 40 | 40 | 40 | One End Threaded, One End Tapped | - |
Loading...
Type | Pipe Manifolds | Pipe Opening Type | 1 Way | Multipoint Connection Type | Female Threaded Type (Rc) |
---|
Please check the type/dimensions/specifications of the part SUMHH25A-2 in the Pipe Manifolds - 1 Way Female Threaded Type series.
Part Number |
---|
SGM15A-5 |
SGM15A-6 |
SGM20A-2 |
SUMHH25A-3 |
SUMHH25A-4 |
SUMHH25A-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Piping - Screw Nominal - 2nd Fitting | Number of Holes/Circuits H | Multipoint Connection - Screw Nominal | Material (Main Body) | Piping - Screw Nominal - 1st Fitting | Pipe End Shape - 1st Fitting | Pipe End Shape - 2nd Fitting | Type | Left End Dim. S (mm) | Pitch P (mm) | Right End Dim. Q (mm) | Pipe End Type | Right End Dia. Q (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,829.79 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1/2B | 5 | 1/8B | [Steel] SGP | 1/2B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
฿ 2,106.88 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1/2B | 6 | 1/8B | [Steel] SGP | 1/2B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
฿ 1,103.61 | 1 Piece(s) | Available | 7 Day(s) | 10 | 3/4B | 2 | 1/4B | [Steel] SGP | 3/4B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
฿ 2,594.19 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1B | 3 | 1/4B | [Stainless Steel] SUS304TP | 1B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Pitch Fixed | 40 | 40 | 40 | One End Threaded, One End Tapped | - | |
฿ 3,205.71 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1B | 4 | 1/4B | [Stainless Steel] SUS304TP | 1B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Pitch Fixed | 40 | 40 | 40 | One End Threaded, One End Tapped | - | |
฿ 3,812.45 | 1 Piece(s) | Available | 7 Day(s) | 10 | 1B | 5 | 1/4B | [Stainless Steel] SUS304TP | 1B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Pitch Fixed | 40 | 40 | 40 | One End Threaded, One End Tapped | - |
How can we improve?
How can we improve?